Part Number: TXB0108
Other Parts Discussed in Thread: TXS0108E, SN74LVC8T245
Hello,
TXB0108 (weak buffer) and TXS0108e (switch with intergaretd smart pullups) seem to rely on a low-to-high or high-to-low edge on the input,
for typical/fast output = input tracking and the datasheets are often referring to either (plain) push-pull and/or open drain signals for the input port.
Please assume an 8 bit databus between a 3.3V device and a 5V device, where the signals are not plainly push-pull or open drain, but rather High-Impedance (floating) or Active (Push-Pull) over time.
For example, the 3.3V device ist the local bus master/host/controller and starts a write accesss to a legacy 5V I/O controller.
Select, direction control, address and strobe signals may be plain push-pull, but the data bus signals may just change from high-Z to say high (or low) without a clear rail-rail edge.
Would any of the TXB, TXS or LSF 8 bit/channel family be suitable for this (with propagation delay for the valid level of say < 20 ns)?
Or does a simple 74LVC245A device seem to be a better solution (with an additional direction control signal and the 5V I/O controller being TTL input level capable)?
Thank you.