For thermal analysis of SN54LVTH162244-sp (cfp-48 package), we need following information:.
· Weight
· Component core material
· Component package material
· Metal lid material
· Metal lid coating
· Surface color of package (other than metal lid)
· IR emittance of package
· Pin lead core material
· Pin lead coating material
· Is metal lids (@ top and/or bottom) are electrically grounded.
· Is .stp or .step file available for these packages?