Other Parts Discussed in Thread: LM340, LMV324
Hello,
This is Akshay from Flex.
We are currently working with one of our manufacturing plant to collect below information.
Site: Zhuhai.
Please provide us the MSL below MPNs
| Project | ITEMGROUP | DESCRIP | MPN | MFGCODE | MFG | MSL |
| AVI | AVIA1P | IC LINEAR VOLT REGLTR +5V | LM340T-5.0NOPB | M06879 | NATIONAL SEMICONDUCTOR (OBS) | |
| AVI | AVIA1P | IC Switched Capacitor Voltage | LM3350MM NOPB | M06879 | NATIONAL SEMICONDUCTOR (OBS) | |
| AVI | AVIA1P | IC Switched Capacitor Voltage | LM3350MM | M06879 | NATIONAL SEMICONDUCTOR (OBS) | |
| AVI | AVIA1P | IC Switched Capacitor Voltage | LM3350MM NOPB | M06879 | NATIONAL SEMICONDUCTOR (OBS) | |
| AVI | AVIA1P | IC Switched Capacitor Voltage | LM3350MM NOPB | M06879 | NATIONAL SEMICONDUCTOR (OBS) | |
| AVI | AVIA1P | IC, GENERAL PURPOSE, LOW VOLTA | LMV324MX NOPB | M06879 | NATIONAL SEMICONDUCTOR (OBS) | |
| AVI | AVIA1P | IC,PCM CODEC,SINGLE,CMOS,LDCC, | TP3070V-G | M06879 | NATIONAL SEMICONDUCTOR (OBS) | |
| AVI | AVIA1P | IC,PCM CODEC,SINGLE,CMOS,LDCC, | TP3070V-G | M06879 | NATIONAL SEMICONDUCTOR (OBS) | |
| AVI | AVIA1P | IC,PCM CODEC,SINGLE,CMOS,LDCC, | TP3070V-GNOPB | M06879 | NATIONAL SEMICONDUCTOR (OBS) |
Please note that this is the critical project we are handling for Zhuhai site. Any delay in providing the data will affect in receiving the part.
Also there are possibilities of rejection in the shipment.
Hence we request you to provide the data as early as possible.
Thanks & Regards,
Akshay Shinde
Technician– Component Engineering
Pune, India
Creating value that increases customer competitiveness
+91 66589360 Direct (VOIP :9360)
+91-9604534050 Mobile
akshay.shinde@flex.com II www.flextronics.com
For Restricted Use Only