Part Number: SN74HCS00-Q1
Hello Team, following question from customer:
- Ínput switching thresholds:
Vcc = 2.5V but our datasheet only shows data for 2V, 4.5V and 6V.
Spec for 2V is VT+min 0.7V (means 35%VCC) and VT+max 1.5V (means 75%VCC)
if we use this specification then we should have for
Spec for 2.5V is VT+min 0.875V and VT+max 1.875V -> is this correct?
- quiescent current:
For total max. quiescent calculation of the complete chip is this calculation correct?
Iq = Iicc+ 8 x Ii = 2uA + 8x1uA = 10uA?
Many Thanks
Josef