Part Number: SN74LVC2G34
Customer is using SN74LVC2G34DBVR to drive an external LED via via 49.9ohm resistor (sourcing current). The customer is concerned with short circuit on the external LED wiring damaging the SN74LVC2G34DBVR due to current above the 50 mA absolute max.
What is the risk if they decide to leave the circuit as is?
Does TI offer an alternative device that can support 65 mA short circuit current?
Please advise.
Thanks,
Mark