Part Number: SN74AVC8T245
Other Parts Discussed in Thread: SN74LVC8T245, SN74AUC244, SN74AXC8T245
Team,
We are using part numbers SN74AVC8T245 & SN74LVC8T245 in a new design to perform voltage translation in the following cases.
Case 1: +1.8V input to 3.3V output
Case 2: +3.3V input to 1.8V output
For each of the cases:
What is the maximum data rate (Worst Case) which you could drive signals through a SN74AVC8T245 translator?
What is the maximum data rate (Worst Case) which you could drive signals through a SN74LVC8T245 translator?