Part Number: SN74LV125A-Q1
Other Parts Discussed in Thread: SN74LVC125A-Q1, SN74LVC1G125-Q1
We are looking at using this device to output an LVTTL signal. We will be supplying the device with a nominal voltage of 3.3V (Max: 3.4 V).
From the datasheet the V_OL Max is 0.44 at 3V Vcc (and presumably slightly higher for 3.3V), which is just slightly above the 0.4 V VOL Max required for LVTTL. Can we use an external pulldown resistor from the outputs of the buffers to bring this voltage down to meet LVTTL spec?