Part Number: SN74LV1T34
Other Parts Discussed in Thread: SN74LVC1G17, , SN74LVC2T45, SN74LXC8T245, SN74LVC1T45
Hello,
for up-translating 3.3V to 5V signal levels, I've been using (A)HCT1g17 schmitt trigger (HCT: tpd < 20 ns, AHCT: tpd < 8 ns) and for down-translating 5V to 3.3V signals, I've been using SN74LVC1G17 (also schmitt trigger input, tpd < 5ns). I prefer the schmitt trigger input over a "simple" buffer so I don't have to worry about the edges of input signals (maximum "input transition rise or fall rate").
Now I found the SN74LV1T34 (tpd < 8 ns) which looks like it can be used as an universal level translator for at least 5 V and 3.3V. It has weaker output drivers (~ 7 mA) which might reduce overshoot. Marketing information states that "No need for damping resistor". However, it does not have a schmitt trigger input. The max. input transition time is 20 ns / V. That should be ok for signals generated by an MCU or UART.
Anything I overlooked that might prevent the use of the SN74LV1T34?
Thanks.