Other Parts Discussed in Thread: SN74HC368, SN74HC240, SN74LVC2G240
We're looking for a 4ch inverting buffer/driver with below features. I don't see the suited one on the website. We'd like to double check with you if TI has such product or not? Very thanks.
# of Channel: 2ch/4ch/6ch (4ch is better)
Output Type: 3 states
Enable Function: Active High
Application Voltage: 5V