Part Number: SN74ABT541B
Other Parts Discussed in Thread: SN74ACT244, SN54ABT541, CY54FCT541T
We're looking for similar spec with SN74ABT541B and below spec. Could you recommend suited one! Very thanks.
125˚C、3 state, two EN pin、8CH buffers、Vcc ≈5V、VIH,min.≈ 2V、VIL,max≈ 0.8V、IOH,min≤ -15mA
Application: Gate Driver's buffers and functional safety for VFD
Regards
Brian W