Part Number: TXB0104
Other Parts Discussed in Thread: TXB0304
Hi,
I am using the part ( 2 instances) for level translating Quad SPI (QSPI) signals from 1.8V to 3.3V at 30 MHz speed. The datasheet mentions the maximum capacitive load, that can be driven is 70pF.
Our application involves ribbon cables (40 cm) and trace routing in two boards. The combined capacitive load is estimated to be around 70 pF (the max value in the datasheet).
Can the device be used reliably? Or any external circuitry (pull up/down resistors) is recommended?
Also, the maximum data rate is mentioned at 60Mbps for 1.8V to 3.3V translation. Does it mean, each line can be at 60Mbps or it is the combined throughput of all the 4 lines?
Can it be used for 30 MHz QSPI application (each line at 30 MHz)?
Please feel free to suggest an alternate bidirectional level translator part, with better drive strength and speed.
Thanks,
Rajneesh