Part Number: TM4C1294NCPDT
Other Parts Discussed in Thread: INA219
Hi,
I want to interface INA219 Current sensor with TM4C1294 . So, I have initilized I2C, but it doesn't work, i observed that no Clocks generated. is there any issue in initialization Please help.
I also tried the same with RTOS example as well as Ti peripheral driver. Code is in attachment
Regards
Khodidas
/*
* Copyright (c) 2014-2015, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* * Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* * Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the distribution.
*
* * Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*/
/*
* ======== tcpEcho.c ========
* Contains BSD sockets code.
*/
#include <stdint.h>
#include <stdbool.h>
#include <stdio.h>
#include <string.h>
#include <stdlib.h>
#include <xdc/std.h>
#include <xdc/runtime/Error.h>
#include <xdc/runtime/System.h>
#include <ti/sysbios/BIOS.h>
#include <ti/sysbios/knl/Task.h>
#include <ti/drivers/GPIO.h>
#include <ti/drivers/UART.h>
/* NDK BSD support */
#include <sys/socket.h>
/* Example/Board Header file */
#include "Board.h"
#include "inc/hw_memmap.h"
#include "inc/hw_adc.h"
#include "driverlib/adc.h"
#include "driverlib/gpio.h"
#include "inc/hw_ints.h"
#include "driverlib/interrupt.h"
#include "inc/hw_sysctl.h"
#include "driverlib/sysctl.h"
#include "driverlib/ssi.h"
#include "driverlib/pin_map.h"
#include "driverlib/timer.h"
#include "inc/hw_i2c.h"
#include "driverlib/i2c.h"
/*#include <ti/drivers/I2C.h>
I2C_Handle i2c;
I2C_Params i2cParams;
I2C_Transaction i2cTransaction;*/
//*********************************************************************//
UART_Handle handle;
UART_Params myuart;
char rcvd_data;
#define DATBUFFSIZE 13000
#define NUMTCPWORKERS 5
//uint32_t bytesRcvd;
uint32_t adcBuffer[6];
uint32_t adcBuffer2[3];
uint32_t bpf_det[2];
uint32_t ui32SysClock=0;
char buffer[DATBUFFSIZE];
uint32_t adcClock=0, adcDiv=0;
uint32_t counter;
int clientfd;
uint32_t timerclock;
bool pom = 0;
uint16_t adc_eth_buff;
uint8_t buffer_counter;
uint16_t j=0,timecounter,sendcounter;
bool mod=false,BPF=false;
uint8_t txBuffer[1];
uint8_t rxBuffer[2];
uint8_t pui32DataTx[2];
uint32_t measuredcurrent;
typedef enum CONFIG_BVOLTAGERANGE {
CONFIG_BVOLTAGERANGE_16V = (0x0000), // 0-16V Range
CONFIG_BVOLTAGERANGE_32V = (0x2000), // 0-32V Range
} CONFIG_BVOLTAGERANGE;
typedef enum CONFIG_GAIN {
CONFIG_GAIN_1_40MV = (0x0000), // Gain 1, 40mV Range
CONFIG_GAIN_2_80MV = (0x0800), // Gain 2, 80mV Range
CONFIG_GAIN_4_160MV = (0x1000), // Gain 4, 160mV Range
CONFIG_GAIN_8_320MV = (0x1800), // Gain 8, 320mV Range
} CONFIG_GAIN;
typedef enum CONFIG_BADCRES {
CONFIG_BADCRES_9BIT = (0x0000), // 9-bit bus res = 0..511
CONFIG_BADCRES_10BIT = (0x0080), // 10-bit bus res = 0..1023
CONFIG_BADCRES_11BIT = (0x0100), // 11-bit bus res = 0..2047
CONFIG_BADCRES_12BIT = (0x0180), // 12-bit bus res = 0..4097
} CONFIG_BADCRES;
typedef enum CONFIG_SADCRES {
CONFIG_SADCRES_9BIT_1S_84US = (0x0000), // 1 x 9-bit shunt sample
CONFIG_SADCRES_10BIT_1S_148US = (0x0008), // 1 x 10-bit shunt sample
CONFIG_SADCRES_11BIT_1S_276US = (0x0010), // 1 x 11-bit shunt sample
CONFIG_SADCRES_12BIT_1S_532US = (0x0018), // 1 x 12-bit shunt sample
CONFIG_SADCRES_12BIT_2S_1060US = (0x0048), // 2 x 12-bit shunt samples averaged together
CONFIG_SADCRES_12BIT_4S_2130US = (0x0050), // 4 x 12-bit shunt samples averaged together
CONFIG_SADCRES_12BIT_8S_4260US = (0x0058), // 8 x 12-bit shunt samples averaged together
CONFIG_SADCRES_12BIT_16S_8510US = (0x0060), // 16 x 12-bit shunt samples averaged together
CONFIG_SADCRES_12BIT_32S_17MS = (0x0068), // 32 x 12-bit shunt samples averaged together
CONFIG_SADCRES_12BIT_64S_34MS = (0x0070), // 64 x 12-bit shunt samples averaged together
CONFIG_SADCRES_12BIT_128S_69MS = (0x0078), // 128 x 12-bit shunt samples averaged together
} CONFIG_SADCRES;
typedef enum CONFIG_MODE {
CONFIG_MODE_POWERDOWN = (0x0000),
CONFIG_MODE_SVOLT_TRIGGERED = (0x0001),
CONFIG_MODE_BVOLT_TRIGGERED = (0x0002),
CONFIG_MODE_SANDBVOLT_TRIGGERED = (0x0003),
CONFIG_MODE_ADCOFF = (0x0004),
CONFIG_MODE_SVOLT_CONTINUOUS = (0x0005),
CONFIG_MODE_BVOLT_CONTINUOUS = (0x0006),
CONFIG_MODE_SANDBVOLT_CONTINUOUS = (0x0007),
} CONFIG_MODE;
void Current_init()
{
#define SLAVE_ADDRESS 0x40
#define REG_CALIBRATION 0x05
#define REG_CONFIG 0x00
uint32_t _currentDivider_mA =25;
float powerMultiplier_mW = 0.8;
int calValue = 10240;
SysCtlPeripheralEnable(SYSCTL_PERIPH_I2C0);
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOB);
GPIOPinConfigure(GPIO_PB2_I2C0SCL);
GPIOPinConfigure(GPIO_PB3_I2C0SDA);
GPIOPinTypeI2CSCL(GPIO_PORTB_BASE, GPIO_PIN_2);
GPIOPinTypeI2C(GPIO_PORTB_BASE, GPIO_PIN_3);
I2CMasterEnable(I2C0_BASE);
I2CMasterInitExpClk(I2C0_BASE, ui32SysClock, true);
pui32DataTx[0] = REG_CALIBRATION;
pui32DataTx[1] = calValue;
I2CMasterSlaveAddrSet(I2C0_BASE, SLAVE_ADDRESS, false); //false means master will write to slave
I2CMasterDataPut(I2C0_BASE, pui32DataTx[0]);
I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_SEND);
I2CMasterDataPut(I2C0_BASE, (calValue >> 8) && 0xFF);
I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_SEND);
I2CMasterDataPut(I2C0_BASE, (calValue) && 0xFF);
I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_SEND);
// while(!(I2CSlaveStatus(I2C6_BASE) & I2C_SLAVE_ACT_RREQ));
uint16_t config = CONFIG_BVOLTAGERANGE_32V |
CONFIG_GAIN_8_320MV |
CONFIG_BADCRES_12BIT |
CONFIG_SADCRES_12BIT_1S_532US |
CONFIG_MODE_SANDBVOLT_CONTINUOUS;
pui32DataTx[0] = REG_CONFIG;
pui32DataTx[1] = config;
I2CMasterDataPut(I2C0_BASE,pui32DataTx[0] );
I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_SEND);
I2CMasterDataPut(I2C0_BASE,(config >> 8) && 0xFF);
I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_SEND);
I2CMasterDataPut(I2C0_BASE,(config) && 0xFF);
I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_SEND);
I2CMasterDataPut(I2C0_BASE, 0x04);
I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_SEND);
while (I2CMasterBusy(I2C0_BASE));
I2CMasterSlaveAddrSet(I2C0_BASE, SLAVE_ADDRESS, true); //false means master will read from slave
I2CMasterDataPut(I2C0_BASE, 0x04);
//I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_SEND);
I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_RECEIVE);
while ((I2CMasterBusy(I2C0_BASE)));
measuredcurrent=I2CSlaveDataGet(I2C0_BASE);
//I2CMasterDataPut(I2C0_BASE, 0x04);
I2CMasterControl(I2C0_BASE, I2C_MASTER_CMD_SINGLE_RECEIVE);
while ((I2CMasterBusy(I2C0_BASE)));
pui32DataTx[1]=I2CSlaveDataGet(I2C0_BASE);
/* I2C_Params_init(&i2cParams);
i2cParams.bitRate = I2C_400kHz;
i2c = I2C_open(Board_I2C1, &i2cParams);
if (i2c == NULL) {
System_abort("Error Initializing I2C\n");
}
else {
System_printf("I2C Initialized!\n");
}
txBuffer[0] = 0x04;
i2cTransaction.slaveAddress = 0x40;
i2cTransaction.writeBuf = txBuffer;
i2cTransaction.writeCount = 1;
i2cTransaction.readBuf = rxBuffer;
i2cTransaction.readCount = 2;
I2C_transfer(i2c, &i2cTransaction);*/
}
void Timer0IntHandler(void)
{
// Clear the timer interrupt.
TimerIntClear(TIMER0_BASE, TIMER_TIMA_TIMEOUT);
timecounter++;
}
void timer_init()
{
SysCtlPeripheralEnable(SYSCTL_PERIPH_TIMER0);
// timerclock=TimerClockSourceGet(TIMER0_BASE);
TimerConfigure(TIMER0_BASE, TIMER_CFG_PERIODIC);
TimerLoadSet(TIMER0_BASE, TIMER_A, (ui32SysClock / 1000));
IntEnable(INT_TIMER0A);
TimerIntRegister(TIMER0_BASE, TIMER_A, Timer0IntHandler);
// Register Interrupt to NVIC
IntRegister(INT_TIMER0A, Timer0IntHandler);
TimerIntEnable(TIMER0_BASE, TIMER_TIMA_TIMEOUT);
IntMasterEnable();
TimerEnable(TIMER0_BASE, TIMER_A);
}
void ADC0IntHandler(void)
{
// Clear interrupt Flag
ADCIntClear(ADC0_BASE, 0);
ADCSequenceDataGet(ADC0_BASE, 0, adcBuffer);
// GPIOPinWrite(GPIO_PORTH_BASE, GPIO_PIN_3, (!(GPIOPinRead(GPIO_PORTH_BASE, GPIO_PIN_3)))<<3);
}
void ADC1IntHandler(void)
{
// Clear interrupt Flag
ADCIntClear(ADC0_BASE, 1);
ADCSequenceDataGet(ADC0_BASE, 1, adcBuffer2);
// GPIOPinWrite(GPIO_PORTH_BASE, GPIO_PIN_3, (!(GPIOPinRead(GPIO_PORTH_BASE, GPIO_PIN_3)))<<3);
}
void adc1_init()
{
// Enable the ADC0 peripheral
SysCtlPeripheralEnable(SYSCTL_PERIPH_ADC0);
//====================channel change for test purpose with IPMS pcb========================//
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOE);
GPIOPinTypeADC(GPIO_PORTE_BASE, GPIO_PIN_3 | GPIO_PIN_4 |GPIO_PIN_5 );
// Configure the ADC to use PLL at 480 MHz with Full rate devided by 30 to get 16 MHz
// Sampling rate is 1.2 MSPS For all channels sofor each channels is Sample Rate/No. Of channels i.e. (1.2 x 10^6 )/6 =200KSPS
//For Clock rate (Systemclock/ prescaler )/oversampling i.e using PLL ((120x10^6)/25)/4 =1.2x10^6
ADCClockConfigSet(ADC0_BASE, ADC_CLOCK_SRC_PLL | ADC_CLOCK_RATE_FULL, 30); //Actual 250KSPS for MOD
ADCSequenceDisable(ADC0_BASE, 1);
// Read the current ADC configuration
//adcClock=ADCClockConfigGet(ADC0_BASE, &adcDiv);
// Hardware averageing: by a faktor of 2 -> 2,4,8,16,32,64
ADCHardwareOversampleConfigure(ADC0_BASE, 2);
// ADC voltage-lvl reference set to intern
ADCReferenceSet(ADC0_BASE, ADC_REF_INT);
// ADC Sequencer config: Source ADC0, Sequencer 0, Trigger: always, priority: 0
ADCSequenceConfigure(ADC0_BASE, 1, ADC_TRIGGER_ALWAYS, 0);
// ADC Sequencer step
// 1. Source-ADC -> ADC0_BASE
// 2. Source-Sequencer -> 0
// 3. Sample-Value depends in the depth of the FIFO, by Sequencer 0 it is up to 7 (0-7)
// 4. Config-> select input-channel AINx, interrupt specification
ADCSequenceStepConfigure(ADC0_BASE, 1, 0, ADC_CTL_CH8);
ADCSequenceStepConfigure(ADC0_BASE, 1, 1, ADC_CTL_CH9);
ADCSequenceStepConfigure(ADC0_BASE, 1, 2, ADC_CTL_CH0|ADC_CTL_IE|ADC_CTL_END);
IntPrioritySet(INT_ADC0SS1, 0x00);
// ADC0SS0 Interrupt source
ADCIntRegister(ADC0_BASE, 1, ADC1IntHandler);
// Register Interrupt to NVIC
IntRegister(INT_ADC0SS1, ADC1IntHandler);
// ADC0 enable
ADCIntEnable(ADC0_BASE, 1);
// Interrupt ADC0SS0 enable
IntEnable(INT_ADC0SS1);
// Enable Global Interrupts
IntMasterEnable();
ADCSequenceEnable(ADC0_BASE, 1);
}
void adc2_init(void)
{
// Enable the ADC0 peripheral
SysCtlPeripheralEnable(SYSCTL_PERIPH_ADC0);
//====================channel change for test purpose with IPMS pcb========================//
SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOD);
GPIOPinTypeADC(GPIO_PORTD_BASE, GPIO_PIN_1 | GPIO_PIN_0 | GPIO_PIN_7 | GPIO_PIN_6 | GPIO_PIN_5 | GPIO_PIN_4);
// Configure the ADC to use PLL at 480 MHz with Full rate devided by 30 to get 16 MHz
// Sampling rate is 1.2 MSPS For all channels sofor each channels is Sample Rate/No. Of channels i.e. (1.2 x 10^6 )/6 =200KSPS
//For Clock rate (Systemclock/ prescaler )/4 i.e using PLL ((120x10^6)/25)/4 =1.2x10^6
ADCClockConfigSet(ADC0_BASE, ADC_CLOCK_SRC_PLL | ADC_CLOCK_RATE_FULL, 15);
ADCSequenceDisable(ADC0_BASE, 0);
// Read the current ADC configuration
//adcClock=ADCClockConfigGet(ADC0_BASE, &adcDiv);
// Hardware averageing: by a faktor of 2 -> 2,4,8,16,32,64
ADCHardwareOversampleConfigure(ADC0_BASE, 2);
// ADC voltage-lvl reference set to intern
ADCReferenceSet(ADC0_BASE, ADC_REF_INT);
// ADC Sequencer config: Source ADC0, Sequencer 0, Trigger: always, priority: 0
ADCSequenceConfigure(ADC0_BASE, 0, ADC_TRIGGER_ALWAYS, 0);
// ADC Sequencer step
// 1. Source-ADC -> ADC0_BASE
// 2. Source-Sequencer -> 0
// 3. Sample-Value depends in the depth of the FIFO, by Sequencer 0 it is up to 7 (0-7)
// 4. Config-> select input-channel AINx, interrupt specification
ADCSequenceStepConfigure(ADC0_BASE, 0, 0, ADC_CTL_CH15);
ADCSequenceStepConfigure(ADC0_BASE, 0, 1, ADC_CTL_CH14);
ADCSequenceStepConfigure(ADC0_BASE, 0, 2, ADC_CTL_CH7);
ADCSequenceStepConfigure(ADC0_BASE, 0, 3, ADC_CTL_CH6);
ADCSequenceStepConfigure(ADC0_BASE, 0, 4, ADC_CTL_CH5);
ADCSequenceStepConfigure(ADC0_BASE, 0, 5, ADC_CTL_CH4|ADC_CTL_IE|ADC_CTL_END);
IntPrioritySet(INT_ADC0SS0, 0x00);
// ADC0SS0 Interrupt source
ADCIntRegister(ADC0_BASE, 0, ADC0IntHandler);
// Register Interrupt to NVIC
IntRegister(INT_ADC0SS0, ADC0IntHandler);
// ADC0 enable
ADCIntEnable(ADC0_BASE, 0);
// Interrupt ADC0SS0 enable
IntEnable(INT_ADC0SS0);
// Enable Global Interrupts
IntMasterEnable();
ADCSequenceEnable(ADC0_BASE, 0);
}
// bytesRcvd = recv(clientfd, buffer, TCPPACKETSIZE, 0);
// bytesSent = send(clientfd, buffer, bytesRcvd, 0);
/*
* ======== tcpHandler ========
* Creates new Task to handle new TCP connections.
*/
Void tcpHandler(UArg arg0, UArg arg1)
{
int status;
int server;
struct sockaddr_in localAddr;
struct sockaddr_in clientAddr;
int optval;
int optlen = sizeof(optval);
socklen_t addrlen = sizeof(clientAddr);
Task_Handle taskHandle;
Task_Params taskParams;
Error_Block eb;
server = socket(AF_INET, SOCK_STREAM, IPPROTO_TCP);
if (server == -1)
{
System_printf("Error: socket not created.\n");
goto shutdown;
}
memset(&localAddr, 0, sizeof(localAddr));
localAddr.sin_family = AF_INET;
localAddr.sin_addr.s_addr = htonl(INADDR_ANY);
localAddr.sin_port = htons(arg0);
status = bind(server, (struct sockaddr *)&localAddr, sizeof(localAddr));
if (status == -1) {
System_printf("Error: bind failed.\n");
goto shutdown;
}
status = listen(server, NUMTCPWORKERS);
if (status == -1) {
System_printf("Error: listen failed.\n");
goto shutdown;
}
optval = 1;
if (setsockopt(server, SOL_SOCKET, SO_KEEPALIVE, &optval, optlen) < 0) {
System_printf("Error: setsockopt failed\n");
goto shutdown;
}
Current_init();
adc2_init();
timer_init();
while ((clientfd = accept(server, (struct sockaddr *)&clientAddr, &addrlen)) != -1)
{
timecounter=0;
System_printf("tcpHandler: Creating thread clientfd = %d\n", clientfd);
/* Init the Error_Block */
Error_init(&eb);
GPIOPinTypeGPIOOutput(GPIO_PORTH_BASE, GPIO_PIN_3);
GPIODirModeSet(GPIO_PORTH_BASE,GPIO_PIN_3,GPIO_DIR_MODE_OUT);
while(1)
{
if(j<DATBUFFSIZE )
{
if(timecounter<10000)
{
if(timecounter<5000)
{
buffer[j]=0x41;
buffer[j+1]=((adcBuffer[0] >> 8) & 0xFF);
buffer[j+2]=(adcBuffer[0] & 0xFF);
buffer[j+3]=((adcBuffer[1] >> 8) & 0xFF);
buffer[j+4]=(adcBuffer[1] & 0xFF);
buffer[j+5]=((adcBuffer[2] >> 8) & 0xFF);
buffer[j+6]=(adcBuffer[2] & 0xFF);
}
else
{
//ADCSequenceDisable(ADC0_BASE, 0);
if(mod==false)
{
mod=true;
ADCSequenceDisable(ADC0_BASE, 0);
SysCtlPeripheralDisable(SYSCTL_PERIPH_GPIOD);
adc1_init();
}
buffer[j]=0x41;
buffer[j+1]=((adcBuffer2[0] >> 8) & 0xFF);
buffer[j+2]=(adcBuffer2[0] & 0xFF);
buffer[j+3]=((adcBuffer2[1] >> 8) & 0xFF);
buffer[j+4]=(adcBuffer2[1] & 0xFF);
buffer[j+5]=((adcBuffer2[2] >> 8) & 0xFF);
buffer[j+6]=(adcBuffer2[2] & 0xFF);
}
//buffer[j+3]=((adcBuffer[1] >> 8) & 0xFF);
//buffer[j+4]=(adcBuffer[1] & 0xFF);
}
buffer[j+7]=((adcBuffer[3] >> 8) & 0xFF);
buffer[j+8]=(adcBuffer[3] & 0xFF);
buffer[j+9]=((adcBuffer[4] >> 8) & 0xFF);
buffer[j+10]=(adcBuffer[4] & 0xFF);
buffer[j+11]=((adcBuffer[5] >> 8) & 0xFF);
buffer[j+12]=(adcBuffer[5] & 0xFF);
j+=13;
// pom=1;
}
else
{
send(clientfd, buffer, sizeof(buffer), 0);
memset(buffer,NULL,sizeof(buffer));
sendcounter++;
j=0;
}
}
/* addrlen is a value-result param, must reset for next accept call */
}
addrlen = sizeof(clientAddr);
System_printf("Error: accept failed.\n");
shutdown:
if (server > 0)
{
close(server);
}
}
/*
* ======== main ========
*/
int main(void)
{
/* Call board init functions */
ui32SysClock = SysCtlClockFreqSet((SYSCTL_XTAL_25MHZ |SYSCTL_OSC_MAIN |SYSCTL_USE_PLL |SYSCTL_CFG_VCO_480), 120000000);
Board_initGeneral();
Board_initGPIO();
Board_initEMAC();
Board_initUART();
//Board_initI2C();
UART_Params_init(&myuart);
handle = UART_open(0, &myuart);
// UARTStdioConfig(0, 115200, ui32SysClock);
UART_write(handle, "HELLO", 5);
/* SysMin will only print to the console when you call flush or exit */
System_flush();
/* Start BIOS */
BIOS_start();
return (0);
}