Part Number: TM4C129DNCZAD
Hello,
I have a customer designing with TM4C129 and they are using the TM4C as an SSI slave with the master being clocked off its own crystal/ oscillator. Are there any concerns with slight frequency variations due to oscillator or PLL drift/ jitter with clocking the SPI bus at 10 MHz even if the clock ends up being slightly above 10 MHz?
Munan