Other Parts Discussed in Thread: SYSCONFIG
Hi,
I'm receiving the following errors when trying to build the SDK examples:

Console output:
**** Build of configuration Debug for project adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang ****
"C:\\ti\\ccs1200\\ccs\\utils\\bin\\gmake" -k -j 8 all -O
C:/ti/sysconfig_1.12.1/sysconfig_cli.bat -s C:/ti/mcu_plus_sdk/.metadata/product.json --script C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang/example.syscfg -d "AM243x_ALV_beta" --context "r5fss0-0" -o "syscfg" --part ALV --package ALV --compiler ticlang
Running script...
Validating...
Generating Code (example.syscfg)...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_dpl_config.c...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_dpl_config.h...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_drivers_config.c...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_drivers_config.h...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_drivers_open_close.c...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_drivers_open_close.h...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_pinmux_config.c...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_power_clock_config.c...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_board_config.c...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_board_config.h...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_board_open_close.c...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_board_open_close.h...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_enet_config.c...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_enet_config.h...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_enet_open_close.c...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_enet_open_close.h...
Unchanged C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug\syscfg\ti_enet_soc.c...
C:/ti/ccs1200/ccs/utils/bin/gmake -C C:/ti/mcu_plus_sdk/examples/pru_io/adc/ads85x8/firmware/am243x-evm/icssg0-pru0_fw/ti-pru-cgt -f makefile -k clean MCU_PLUS_SDK_PATH=C:/ti/mcu_plus_sdk CCS_INSTALL_DIR=C:\ti\ccs1200\ccs CCS_PROJECT_DEBUG=C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug
DEL /F "adc_am243x-evm_icssg0-pru0_fw_ti-pru-cgt.hex" "adc_am243x-evm_icssg0-pru0_fw_ti-pru-cgt.out"
DEL /F "main.obj"
DEL /F "main.d"
Could Not Find C:\ti\mcu_plus_sdk\examples\pru_io\adc\ads85x8\firmware\am243x-evm\icssg0-pru0_fw\ti-pru-cgt\adc_am243x-evm_icssg0-pru0_fw_ti-pru-cgt.hex
Could Not Find C:\ti\mcu_plus_sdk\examples\pru_io\adc\ads85x8\firmware\am243x-evm\icssg0-pru0_fw\ti-pru-cgt\main.obj
Could Not Find C:\ti\mcu_plus_sdk\examples\pru_io\adc\ads85x8\firmware\am243x-evm\icssg0-pru0_fw\ti-pru-cgt\main.d
Finished clean
C:/ti/ccs1200/ccs/utils/bin/gmake -C C:/ti/mcu_plus_sdk/examples/pru_io/adc/ads85x8/firmware/am243x-evm/icssg0-pru0_fw/ti-pru-cgt -f makefile -k all MCU_PLUS_SDK_PATH=C:/ti/mcu_plus_sdk CCS_INSTALL_DIR=C:\ti\ccs1200\ccs CCS_PROJECT_DEBUG=C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug
Building file: "C:/ti/mcu_plus_sdk/examples/pru_io/adc/ads85x8/firmware/main.asm"
Invoking: PRU Compiler
"C:/ti/ti-cgt-pru_2.3.3/bin/clpru" -DICSSG0 -DPRU0 -DSLICE0 -v4 --define=SOC_AM243X --include_path="C:\ti\ccs1200\ccs/ccs_base/pru/include" --include_path="C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug/syscfg" --include_path="C:/ti/ti-cgt-pru_2.3.3/include" --include_path="C:/ti/mcu_plus_sdk/source" --include_path="C:/ti/mcu_plus_sdk/source/pru_io/firmware/common" --include_path="C:/ti/mcu_plus_sdk/source/pru_io/firmware/adc/include" --define=_DEBUG_=1 -g --diag_warning=225 --diag_wrap=off --display_error_number --endian=little --preproc_with_compile --preproc_dependency="main.d_raw" "C:/ti/mcu_plus_sdk/examples/pru_io/adc/ads85x8/firmware/main.asm"
makefile:57: recipe for target 'main.obj' failed
process_begin: CreateProcess(NULL, C:/ti/ti-cgt-pru_2.3.3/bin/clpru -DICSSG0 -DPRU0 -DSLICE0 -v4 --define=SOC_AM243X --include_path=C:\ti\ccs1200\ccs/ccs_base/pru/include --include_path=C:\Users\a0491835\workspace_v12\adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang\Debug/syscfg --include_path=C:/ti/ti-cgt-pru_2.3.3/include --include_path=C:/ti/mcu_plus_sdk/source --include_path=C:/ti/mcu_plus_sdk/source/pru_io/firmware/common --include_path=C:/ti/mcu_plus_sdk/source/pru_io/firmware/adc/include --define=_DEBUG_=1 -g --diag_warning=225 --diag_wrap=off --display_error_number --endian=little --preproc_with_compile --preproc_dependency=main.d_raw C:/ti/mcu_plus_sdk/examples/pru_io/adc/ads85x8/firmware/main.asm, ...) failed.
gmake[2]: *** [main.obj] Error 2
gmake[2]: Target 'all' not remade because of errors.
gmake[1]: [pre-build] Error 2 (ignored)
makefile:187: recipe for target 'pre-build' failed
Building file: "../adc_functions.c"
Invoking: Arm Compiler
"C:/ti/ccs1200/ccs/tools/compiler/ti-cgt-armllvm_2.1.0.LTS/bin/tiarmclang.exe" -c -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -mlittle-endian -mthumb -I"C:/ti/ccs1200/ccs/tools/compiler/ti-cgt-armllvm_2.1.0.LTS/include/c" -I"C:/ti/mcu_plus_sdk/source" -I"C:/ti/mcu_plus_sdk/source/kernel/freertos/FreeRTOS-Kernel/include" -I"C:/ti/mcu_plus_sdk/source/kernel/freertos/portable/TI_ARM_CLANG/ARM_CR5F" -I"C:/ti/mcu_plus_sdk/source/kernel/freertos/config/am243x/r5f" -I"C:/ti/mcu_plus_sdk/source/pru_io/driver" -I"C:/ti/mcu_plus_sdk/examples/pru_io/adc/ads85x8/firmware/am243x-evm/icssg0-pru0_fw/ti-pru-cgt" -DSOC_AM243X -D_DEBUG_=1 -gstrict-dwarf -g -Wall -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function -MMD -MP -MF"adc_functions.d_raw" -MT"adc_functions.o" -I"C:/Users/a0491835/workspace_v12/adc_am243x-evm_r5fss0-0_freertos_ti-arm-clang/Debug/syscfg" -o"adc_functions.o" "../adc_functions.c"
subdir_rules.mk:9: recipe for target 'adc_functions.o' failed
../adc_functions.c:41:10: fatal error: 'pru_load_bin.h' file not found
#include <pru_load_bin.h> // > PRUFirmware array
^~~~~~~~~~~~~~~~
1 error generated.
gmake[1]: *** [adc_functions.o] Error 1
gmake[1]: Target 'main-build' not remade because of errors.
gmake: *** [all] Error 2
makefile:153: recipe for target 'all' failed
**** Build Finished ****
I assume it may be an environment setup issue, but not sure. I'd appreciate help here. Thanks!