Part Number: MSPM0L1306
Trying to build some trivial stuff without linker warnings:
/**
* main.c
*/
volatile int jaja = 0;
int main(void)
{
jaja++;
return 0;
}
Building target: "jajamspm0.out"
Invoking: Arm Linker
"/home/hans/bin/ccs1230/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/bin/tiarmclang" -march=thumbv6m -mcpu=cortex-m0plus -mfloat-abi=soft -mlittle-endian -mthumb -Og -D__MSPM0L1306__ -g -Wl,-m"jajamspm0.map" -Wl,--heap_size=0 -Wl,--stack_size=256 -Wl,-i"/home/hans/bin/ccs1230/ccs/tools/compiler/ti-cgt-armllvm_2.1.3.LTS/lib" -Wl,--reread_libs -Wl,--diag_wrap=off -Wl,--display_error_number -Wl,--warn_sections -Wl,--xml_link_info="jajamspm0_linkInfo.xml" -Wl,--rom_model -o "jajamspm0.out" "./main.o"
warning #10247-D: creating output section ".text" without a SECTIONS specification
warning #10247-D: creating output section ".data" without a SECTIONS specification
warning #10247-D: creating output section ".cinit" without a SECTIONS specification
warning #10247-D: creating output section ".stack" without a SECTIONS specification
Finished building target: "jajamspm0.out"