We are using AM2632 Arm micro-controller.
We ran simulations to determine the stress on each uC pin for ISO pulses, and the schematic and results are shown below.
ISO Pulses |
Limit Voltage |
Limit Current |
Applied Voltage |
Applied Current |
Comments |
ISO Pulse 1 |
+3.3V to -0.5V |
+/-100mA |
-0.566V @1ms |
-300nA @4ms |
This negative voltage is again based on the clamping diode Vf. Used clamping diode for simulation is BAW100C |
ISO Pulse 2a |
+3.3V to -0.5V |
+/-100mA |
2.95V @14ms |
20nA@2ms |
|
ISO Pulse 3a |
+3.3V to -0.5V |
+/-100mA |
1.2276V |
3.8nA |
|
ISO Pulse 3b |
+3.3V to -0.5V |
+/-100mA |
1.2292V |
5.4nA |
|
Please let us know whether these stresses are acceptable.
If somethings missing , please highlight.