Part Number: AM2434
Other Parts Discussed in Thread: SYSCONFIG
Can you help me analyze what caused the failed in the log?
UART Record :
==========================
gPTP App
==========================
Enabling clocks!
start to open driver.
EnetAppUtils_reduceCoreMacAllocation: Reduced Mac Address Allocation for CoreId:1 From 4 To 2
Mdio_open: MDIO Manual_Mode enabled
sitara-icssg: Open port 1
EnetPhy_bindDriver: PHY 2: OUI:080028 Model:13 Ver:01 <-> 'dp83826' : OK
sitara-icssg: Open port 2
EnetPhy_bindDriver: PHY 4: OUI:080028 Model:13 Ver:01 <-> 'dp83826' : OK
PHY 2 is alive
PHY 4 is alive
sitara-icssg: Create RX task for regular traffic
initQs() txFreePktInfoQ initialized with 8 pkts
MAC port addr: 3c:e0:64:62:e3:46
unibase-1.1.4
INF:cbase:tilld0: has mac: 3C:E0:64:62:E3:46
INF:cbase:tilld1: has mac: 00:00:00:00:00:00
Start: uniconf_task
sitara-icssg: default RX flow started
EnetApp_uniconfTask: dbname: NULL
INF:uconf:simpledb_open:no data is imported
INF:uconf:uc_hwal_open:
INF:cbase:cb_rawsock_open:combase-1.1.3
INF:cbase:cb_rawsock_open:dmaTxChId=-1 numRxChannels=0 dmaRxChId=-1 nTxPkts=0 nRxPkts=0 pktSize=0
INF:uconf:create_semname_with_dbname:null dbname is specified.
INF:cbase:cb_lld_task_create:alloc stack size=16384
INF:uconf:000000-278030:uniconf_main:uniconf started
EnetApp_gptpYangConfig:domain=0
INF:uconf:get_exmodid_in_db:first xl4gptp:exmodid=0
INF:uconf:create_semname_with_dbname:null dbname is specified.
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_SINGLE_CLOCK_MODE=1
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_USE_HW_PHASE_ADJUSTMENT=1
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_CLOCK_COMPUTE_INTERVAL_MSEC=100
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_FREQ_OFFSET_IIR_ALPHA_START_VALUE=1
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_FREQ_OFFSET_IIR_ALPHA_STABLE_VALUE=4
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_PHASE_OFFSET_IIR_ALPHA_START_VALUE=1
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_PHASE_OFFSET_IIR_ALPHA_STABLE_VALUE=4
EnetApp_gptpNonYangConfig:XL4_EXTMOD_XL4GPTP_MAX_DOMAIN_NUMBER=1
Start: gptp2d_task
EnetApp_initTsn:TSN app start done!
INF:cbase:cbl_query_response:tilld0 link DOWN !!!!
INF:gptp:gptpman_run:max_domains=1, max_ports=2
INF:cbase:cb_rawsock_open:combase-1.1.3
INF:cbase:cb_rawsock_open:dmaTxChId=1 numRxChannels=2 dmaRxChId=1 nTxPkts=8 nRxPkts=8 pktSize=1536
INF:cbase:rxChId 1 has owner dmaRxShared 0
INF:cbase:rxChId 3 has owner dmaRxShared 0
For ICSSG, EthType and VlanId are not used to match the packet only dest addr is used
For ICSSG, EthType and VlanId are not used to match the packet only dest addr is used
INF:cbase:cbl_query_response:tilld1 link DOWN !!!!
INF:cbase:tilld1: alloc mac: 00:00:00:00:00:00
INF:gptp:dev:tilld0 open success
EnetMod_ioctl: icssg1.rm: Failed to do IOCTL cmd 0x01000a00: -8
Icssg_ioctl: icssg1: failed to run RM IOCTL 0x01000a00: -8
EnetPer_ioctl: icssg1: Failed to do IOCTL cmd 0x01000a00: -8
Enet_ioctl: icssg1: IOCTL 0x01000a00 failed: -8
EnetAppUtils_allocMac() failed : -8
ERR:cbase:Failed to alloc Mac: -8
ERR:cbase:Failed to alloc MAC address!
ERR:gptp:dev:tilld1 open failed
EnetApp_gptpTask: gptpman_run() error