Part Number: MSP432E401Y
In MSP432E401Y datasheet, the Maximum current per output pin is mentioned as 64mA.

As per the below statement in the datasheet, GPIOs are configurable only upto 12mA

How much is the maximum current per output pin?
Is it possible to drive an output device connected to a GPIO with 60mA current?