Part Number: RM57L843
Tool/software:
Hi, TI expert.
Our customer has an inquiry for recommendation of high performance product than RM57L843.
Currently, their application is Robot safety module applied to collaborative robot, and they are currently using 2 RM57L843.
The specifications desired by the customer are as follows.
- CPU speed: 400~600MHz
- ADC: 20CH
- SIL-3 level must be satisfied.
- Higher performance than RM57L843, more I/O, and more advanced parts would be nice.
Can you recommend a suitable device?
In addition, RM57L843 is an old part, is there a plan to discontinue it?
Please check. Thank you.