Part Number: MCU-PLUS-SDK-AM263PX
Tool/software:
Hello
I used option '--relocatable' and neither RAM nor ROM model in linker setting to remove 'main' function (for project which can be compiled without entry point, and called by other 'main' project)
In this case addresses of my symbols in .map file are all started from 0x0000xxxx instead addressed in RAM, though sections RUN and LOAD addresses are correct (symbols addresses match section addresses in case of compilation with no '--relocatable' option).
In resulting .hex file all data/text are placed to RUN address instead LOAD address, which I consider as mistake, as this files should actually be loaded to ROM.
From .cmd file:
SECTIONS
{
.text : run = OCRAM, load = FLASH, align = 8
.data : run = OCRAM, load = FLASH, align = 8
.rodata : run = OCRAM, load = FLASH, align = 8
.bss : > OCRAM, align = 8
.config_table : run = OCRAM, load = FLASH, align = 8
}
MEMORY
{
SBL : ORIGIN = 0x70000000 , LENGTH = 0x40000
OCRAM : ORIGIN = 0x70040000 , LENGTH = 0x40000
FLASH : ORIGIN = 0x60100000 , LENGTH = 0x80000
}
From .map file:
SECTION ALLOCATION MAP
output attributes/
section page origin length input sections
-------- ---- ---------- ---------- ----------------
.text 0 60100070 00000074 RUN ADDR = 70040070
60100070 00000014 platform_library.o (.text.convert_float_to_long)
60100084 0000000c --HOLE-- [fill = 0]
60100090 00000014 platform_library.o (.text.convert_float_to_ulong)
601000a4 0000000c --HOLE-- [fill = 0]
601000b0 00000014 platform_library.o (.text.convert_long_to_float)
601000c4 0000000c --HOLE-- [fill = 0]
601000d0 00000014 platform_library.o (.text.convert_ulong_to_float)
.config_table
* 0 60100000 00000070 RUN ADDR = 70040000
60100000 00000070 config_table.o (.config_table)
GLOBAL SYMBOLS: SORTED BY Symbol Address
address name
------- ----
00000000 applicationConfigTable
00000000 convert_float_to_long
00000020 convert_float_to_ulong
00000040 convert_long_to_float
00000060 convert_ulong_to_float
From .hex file:
$A70040000, 00 00 00 00 00 00 00 02 38 D1 B7 17 00 00 00 06 00 00 02 00 00 00 00 0A 00 00 02 10 00 00 10 00 00 01 00 04 3B 03 12 6F 00 00 00 32 00 00 00 00 00 00 00 50 00 00 00 32 00 01 70 00 00 00 00 02 3A 83 12 6F 00 00 00 06 00 00 01 00 00 00 00 09 00 00 01 10 FF FF FF FF 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 EE 30 0A 41 EE 80 0A 20 EE BD 0A C0 EE 10 0A 10 E1 2F FF 1E 00 00 00 00 00 00 00 00 00 00 00 00 EE 30 0A 41 EE 80 0A 20 EE BC 0A C0 EE 10 0A 10 E1 2F FF 1E 00 00 00 00 00 00 00 00 00 00 00 00 EE 01 0A 10 EE B8 1A C1 EE 21 0A 00 EE 30 0A 20 E1 2F FF 1E 00 00 00 00 00 00 00 00 00 00 00 00 EE 01 0A 10 EE B8 1A 41 EE 21 0A 00 EE 30 0A 20 E1 2F FF 1E