Part Number: MSPM0G3507
Tool/software:
Hi,
customer tried to import the adc12_triggered_by_timer_even into IAR:
c:\ti\mspm0_sdk_2_02_00_05\examples\nortos\LP_MSPM0G3507\driverlib\adc12_triggered_by_timer_event\
but received errors (see log attached).
Also the file ADC12_triggered_by_timer_event_LP_MSPM0G3507_nortos_IAR.custom_argvars cannot be imported into the project either.
Regards, Holger
Live logging to 'C:\ti\mspm0_sdk_2_02_00_05\examples\nortos\LP_MSPM0G3507\driverlib\adc12_triggered_by_timer_event - dha\BuildLog.log' enabled. Live logging to 'C:\ti\mspm0_sdk_2_02_00_05\examples\nortos\LP_MSPM0G3507\driverlib\adc12_triggered_by_timer_event - dha\BuildLog.log' enabled. Variable expansion failed. Offending text: "$MSPM0_SDK_INSTALL_DIR$/source/third_party/CMSIS/Core/Include\" Partial command line: ""$TOOLKIT_DIR$\bin\iccarm.exe" "C:\ti\mspm0_sdk_2_02_00_05\examples\nortos\LP_MSPM0G3507\driverlib\adc12_triggered_by_timer_event - dha\iar\startup_mspm0g350x_iar.c" "-D" "__MSPM0G3507__" "-o" "C:\ti\mspm0_sdk_2_02_00_05\examples\nortos\LP_MSPM0G3507\driverlib\adc12_triggered_by_timer_event - dha\Debug\Obj\$ROOT_REL_PATH$" "--no_unroll" "--no_inline" "--no_tbaa" "--no_scheduling" "--debug" "--endian=little" "--cpu=Cortex-M0+" "--debug" "--silent" "-e" "--aeabi" "--thumb" "--diag_suppress=Pa050" "-e" "--fpu=None" "--dlib_config" "$TOOLKIT_DIR$\inc\c\DLib_Config_Normal.h" "-I" "$PROJ_DIR$\\" "-I" "$MSPM0_SDK_INSTALL_DIR$/source/third_party/CMSIS/Core/Include\\" "-I" "$MSPM0_SDK_INSTALL_DIR$/source\\" "-Om" "--vla" " Failed to generate node description for C/C++ Compiler tool and file(s): startup_mspm0g350x_iar.o Failed to generate build node descriptions adc12_triggered_by_timer_event_LP_MSPM0G3507_nortos_iar - Debug Reading project nodes... Variable expansion failed. Offending text: "$MSPM0_SDK_INSTALL_DIR$/source/third_party/CMSIS/Core/Include\" Partial command line: ""$TOOLKIT_DIR$\bin\iccarm.exe" "C:\ti\mspm0_sdk_2_02_00_05\examples\nortos\LP_MSPM0G3507\driverlib\adc12_triggered_by_timer_event - dha\iar\startup_mspm0g350x_iar.c" "-D" "__MSPM0G3507__" "-o" "C:\ti\mspm0_sdk_2_02_00_05\examples\nortos\LP_MSPM0G3507\driverlib\adc12_triggered_by_timer_event - dha\Debug\Obj\$ROOT_REL_PATH$" "--no_unroll" "--no_inline" "--no_tbaa" "--no_scheduling" "--debug" "--endian=little" "--cpu=Cortex-M0+" "--debug" "--silent" "-e" "--aeabi" "--thumb" "--diag_suppress=Pa050" "-e" "--fpu=None" "--dlib_config" "$TOOLKIT_DIR$\inc\c\DLib_Config_Normal.h" "-I" "$PROJ_DIR$\\" "-I" "$MSPM0_SDK_INSTALL_DIR$/source/third_party/CMSIS/Core/Include\\" "-I" "$MSPM0_SDK_INSTALL_DIR$/source\\" "-Om" "--vla" " Failed to generate node description for C/C++ Compiler tool and file(s): startup_mspm0g350x_iar.o Failed to generate build node descriptions Reading project nodes failed.