Part Number: MSPM0L1106
Tool/software:
Hi Team,
From datasheet, it stated that PA17 and PA18 are able to wakeup from shutdown mode.
From Technical reference, it stated that "The 5V-tolerant open-drain IOs, high-drive IOs, and certain standard-drive IOs include the additional wakeup logic that can be used to wake the device from a SHUTDOWN operating mode upon a level match."
I tested that PA0, PA1, PA17 and PA18 are able to wakeup from shutdown mode where PA0 and PA1 are 5V-tolerant open-drain IOs. But I tested that PA5 and PA10, which are Hi-Speed IOs, cannot wakeup the system.
Can you tell me what is the meaning of high-drive IOs?