Part Number: MSPM0C1103
Tool/software:
HI TI Champs
We are happy to announce the release of our 1$ ARM board powered by MSPM0C1103 from Texas Instruments.
Entire design is open source, released in the github.
github.com/.../1$ ARM board
Board Features
---------------------
· World’s first 1$ ARM CortexM0+ board powered by MSPM0C1103 from TI.
· Supports both USB power and 5V input, supporting both WSON and SOT23 package variants.
· All IO provided as a header for easy breadboard prototyping. Best for all STEM, proto activities.
· Open source hardware design.
· On-board RESET switch and power indication LED.
· Easy migration from 8 bit AVR RISC controllers based on Arduino. Make the Switch.
· Code less zero code support from TI.
· Arduino support [ planned]
· Technical support on E2E, HW,SW design and customization provided by 365 Designs.
· Entire design can also be fabricated, assembled in the USA by DKRED.
· All active components from TI, entire BOM also open source