Part Number: MSPM0L1305-Q1
Tool/software:
Hi, I've been reading the datasheet for the MSPM0L1305-Q1. I'm looking for information on 'pin injection limit for ADC measurement'. I can't find anything directly mentioning and limit's on the ADC pins expect for the Absolute maximum ratings. Here it gives both voltage limits (-0.3V to Vdd+0.3 (4.1V max)) and current limits for 'Supported diode current' which is 2mA per pin.
Are there any other 'pin injection limits' for the MSPM0L1305-Q1 MCU please?
Thanks