Part Number: MSPM0C1104
Tool/software:
Hi,
What might be the nominal current consumption of MSPM0C1104 .
All pins are used. ie, one pair for I2C, and other pins for ADC-in , GPIOs, LED driving etc.
datasheet gives around 2mA in RUN mode , but with all peripherals disabled.
With peripherals like ADC and I2C enabled, would not the current be in the range of 30-40 mA, or even lower?
Data sheet gives absolute maximum as 80 mA.
Thank you!!
Sathyadev