Part Number: MSPM0C1104
Tool/software:
Can we drive a 2 mA LED using a SDIO pin, ie without using a transistor in the LED drive circuitry?
Datasheet 7.10.1 Electrical Characteristics mentions 6mA test condition for VCC > 2.7V
The processor will have to drive maximum of three LED(s) using such GPIO(s).
Seen in the evaluation board schematic that PA22 pin of the MCU is directly driving a LED (part number: LTST-C190KRKT )