Part Number: MSPM0G3507-Q1
Tool/software:
Hello All,
In our project we going to use ODIO pin for direct drive of single LED. We need about 15mA for LED, in full temperature range.
According Datasheet table 7.1 max current for ODIO is 20mA.

But, in table 7.10.1 Electrical Characteristics (of Digital IO), maximum voltage drop on ODIO describe only for 8 mA.

What is maximum available current for ODIO?
Can we use ODIO for driving 15mA?
Thank a lot.