This thread has been locked.

If you have a related question, please click the "Ask a related question" button in the top right corner. The newly created question will be automatically linked to this question.

ZHURMË E ULËT ISOLIZOGJI NDARËSE TRAILGEN-REF:ESP32-S3R8 QFN-56 Wi-Fi + Bluetooth 5.0 32-bit Dual-Core MCU Chip IC.

Part Number: ISOLOWNOISESPLITRAILGEN-REF


Tool/software:

Wanted. Wanted Wanted,

ESP32-S3R8 QFN-56 Wi-Fi + Bluetooth 5.0 32-bit Dual-Core MCU Chip IC.
■Quantity: 2 units (for starts)...
■Required Specifications:
■Processor Frequency: Up to 240 MHz (dual-core Xtensa LX7)
■Performance: ≥600 DMIPS
■Memory: ≥512 KB SRAM, ≥2 MB integrated flash, support for external PSRAM up to 16 MB
■Connectivity: Wi-Fi 2.4 GHz (802.11 b/g/n) and Bluetooth 5.0 (LE) with data rate ≥150 Mbps
■Output Power: ≥20.5 dBm
■Sensitivity: ≤-98.4 dBm
■Power Consumption: ≤10 µA (sleep mode), ≤91 mA (receive), ≤340 mA (transmit)
■Operating Temperature: -40°C to +85°C
■Interfaces: I²C, SPI, UART, USB, PWM, I²S, 12-bit ADC with ≥20 channels
■Packaging: QFN-56
ARM Cortex-M7 600 MHz (64-pin QFP).
■Quantity: 2 units
■Required Specifications:
■Processor Frequency: 600 MHz
■Performance: ≥1500 DMIPS
■Memory: ≥2 MB Flash, ≥1 MB SRAM
■Interfaces: I²C, SPI, UART, CAN, ■Ethernet, USB, 12-bit ADC with ≥2.4 MSPS
■Power Consumption: ≤100 µA/MHz (~60 mA max), <10 µA (sleep mode)
■Operating Temperature: -40°C to +125°C
■Packaging: 64-pin QFP (LQFP-64)
■Additional Features: DSP with FPU, Art Accelerator, L1 cache.
We are seeking the highest-quality versions of these components available in your inventory, with priority on performance, reliability, and compliance with standards such as RoHS and CE.

fjodorashiku10@gmail.com