I'm using a Spectrum Digital XDS510 USB PLUS with NowFlash. I get the following output when programming. What does MAXPLS mean? And where is the Flash status register documented?
nowFlash version 3.41 Build (OFFICIAL)
Config file C:\ti\nowFlash\v3.41\nowFlash.cfg Revision: 1
Accessing device 0 through port 0x510
User specified emulator type SDXDS510USB.
Using board configuration file C:\ti\nowFlash\v3.41\brddat\board_sdxds510usb_v3_cortex_rxx.dat
Port driver "C:\ti\nowFlash\v3.41\drivers\sdgocortexRusb.dvr" ... LOADED
Port address 0x510 target..initialize..connect..reset..halt..complete
Device ID value read=0x80206D0D on port 0x510
Device is TMSx70Px type with ECC, Unique ID=0x00000010, Minor Revision 1.
Device Identification=TMS570LS10xx6.1
Engineering Row ID=75175301
Aux Engineering Row ID=0400
Lot Number =1477649
Flow Check =0xd808
Wafer Number=10
Die Location: X=5, Y=16
Target Frequency 140.00 MHz
Configuration file: v3.41 , file rev: 1
Algorithm library: pf035a.x70, Version 1.04
Writing 0x20036800 to DUT address 0xFFFFFF70 to configure PLL1
Writing 0x3FC0643D to DUT address 0xFFFFFF74 to configure PLL2
Measured Internal Frequency = 138.54 MHz
Command: -bl -er -pr -ve C:\Users\Jut\Downloads\racer5_balancefix.out -w 3 -d -q -o 140.00 -emu SDXDS510USB -p 510 -cpu CORTEX_RXX -targets 1
Erasing from 0x00000000 to 0x00007FFF (ECC 0x00400000 to 0x00403FFF)
Flash status register returned 0x0010
-> Flags set: MAXPLS
0 total erase pulses.
0 total compaction pulses
Error 142 - Erase routine failed.
Press Enter to exit0x00000407