Part Number: MSPM0G3107
Other Parts Discussed in Thread: MSPM0G3507, SYSCONFIG
Tool/software:
Hello,
We have our own custom board developed using the MSPM0G3107.
I have implemented the RTC wake-from-Standby0 functionality in my code. It works when I run the code in debug mode, but it does not work when I flash the code and power cycle the board.
I have used the "rtc_periodic_alarm_lfosc_standby_LP_MSPM0G3507_nortos_ticlang" demo code as a reference for Standby0.
/**
* These arguments were used when this file was generated. They will be automatically applied on subsequent loads
* via the GUI or CLI. Run CLI with '--help' for additional information on how to override these arguments.
* @cliArgs --device "MSPM0G350X" --part "Default" --package "LQFP-64(PM)" --product "mspm0_sdk@2.04.00.06"
* @v2CliArgs --device "MSPM0G3507" --package "LQFP-64(PM)" --product "mspm0_sdk@2.04.00.06"
* @versions {"tool":"1.22.0+3893"}
*/
/**
* Import the modules used in this configuration.
*/
const Board = scripting.addModule("/ti/driverlib/Board");
const GPIO = scripting.addModule("/ti/driverlib/GPIO", {}, false);
const GPIO1 = GPIO.addInstance();
const I2C = scripting.addModule("/ti/driverlib/I2C", {}, false);
const I2C1 = I2C.addInstance();
const MCAN = scripting.addModule("/ti/driverlib/MCAN", {}, false);
const MCAN1 = MCAN.addInstance();
const RTC = scripting.addModule("/ti/driverlib/RTC");
const SYSCTL = scripting.addModule("/ti/driverlib/SYSCTL");
const SYSTICK = scripting.addModule("/ti/driverlib/SYSTICK");
const ProjectConfig = scripting.addModule("/ti/project_config/ProjectConfig");
/**
* Write custom configuration values to the imported modules.
*/
const mux4 = system.clockTree["EXHFMUX"];
mux4.inputSelect = "EXHFMUX_XTAL";
const pinFunction3 = system.clockTree["HFCLKEXT"];
pinFunction3.inputFreq = 40;
const pinFunction4 = system.clockTree["HFXT"];
pinFunction4.enable = true;
pinFunction4.HFXTStartup = 10;
pinFunction4.HFCLKMonitor = true;
pinFunction4.inputFreq = 40;
pinFunction4.peripheral.$assign = "SYSCTL";
pinFunction4.peripheral.hfxInPin.$assign = "PA5";
pinFunction4.peripheral.hfxOutPin.$assign = "PA6";
Board.peripheral.$assign = "DEBUGSS";
Board.peripheral.swclkPin.$assign = "PA20";
Board.peripheral.swdioPin.$assign = "PA19";
GPIO1.$name = "IG_WAKEUP";
GPIO1.port = "PORTA";
GPIO1.portSegment = "Lower";
GPIO1.associatedPins[0].$name = "PIN_0";
GPIO1.associatedPins[0].direction = "INPUT";
GPIO1.associatedPins[0].ioStructure = "SD";
GPIO1.associatedPins[0].internalResistor = "PULL_UP";
GPIO1.associatedPins[0].fastWakeEn = true;
I2C1.basicEnableController = true;
I2C1.basicControllerStandardBusSpeed = "Fast";
I2C1.advAnalogGlitchFilter = "DISABLED";
I2C1.advControllerTXFIFOTRIG = "BYTES_1";
I2C1.intController = ["ARBITRATION_LOST","NACK","RXFIFO_TRIGGER","RX_DONE","TX_DONE"];
I2C1.$name = "I2C";
I2C1.peripheral.$assign = "I2C0";
I2C1.peripheral.sdaPin.$assign = "PA0";
I2C1.peripheral.sclPin.$assign = "PA1";
I2C1.sdaPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric0";
I2C1.sdaPinConfig.hideOutputInversion = scripting.forceWrite(false);
I2C1.sdaPinConfig.onlyInternalResistor = scripting.forceWrite(false);
I2C1.sdaPinConfig.passedPeripheralType = scripting.forceWrite("Digital");
I2C1.sclPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric1";
I2C1.sclPinConfig.hideOutputInversion = scripting.forceWrite(false);
I2C1.sclPinConfig.onlyInternalResistor = scripting.forceWrite(false);
I2C1.sclPinConfig.passedPeripheralType = scripting.forceWrite("Digital");
MCAN1.$name = "MCAN0";
MCAN1.wkupReqEnable = true;
MCAN1.autoWkupEnable = true;
MCAN1.emulationEnable = true;
MCAN1.tdcEnable = true;
MCAN1.additionalCoreConfig = true;
MCAN1.rrfe = true;
MCAN1.rrfs = true;
MCAN1.txEventFIFOWaterMark = 0;
MCAN1.interruptLine = ["DL_MCAN_INTR_LINE_NUM_1"];
MCAN1.interruptLine1Flag = ["DL_MCAN_INTR_MASK_ALL"];
MCAN1.m0interrupts = ["DL_MCAN_MSP_INTERRUPT_LINE1"];
MCAN1.overrideRetention = true;
MCAN1.rxFIFO0waterMark = 0;
MCAN1.txFIFOSize = 10;
MCAN1.enableInterrupt = true;
MCAN1.spPercent = 80;
MCAN1.rxFIFO0startAddr = 8;
MCAN1.rxFIFO0size = 5;
MCAN1.rxFIFO1startAddr = 368;
MCAN1.rxFIFO1size = 5;
MCAN1.rxBufStartAddr = 600;
MCAN1.rxFIFO1ElemSize = "DL_MCAN_ELEM_SIZE_8BYTES";
MCAN1.fdMode = false;
MCAN1.desiredDataRate = 0;
MCAN1.flesa = 4;
MCAN1.extFiltType = "10";
MCAN1.extFiltID1 = 270929954;
MCAN1.rxFIFO1OpMode = "1";
MCAN1.interruptFlags = ["DL_MCAN_INTERRUPT_RF0F","DL_MCAN_INTERRUPT_RF0L","DL_MCAN_INTERRUPT_RF0N","DL_MCAN_INTERRUPT_RF0W","DL_MCAN_INTERRUPT_RF1F","DL_MCAN_INTERRUPT_RF1L","DL_MCAN_INTERRUPT_RF1N","DL_MCAN_INTERRUPT_RF1W"];
MCAN1.stdFiltElem = "001";
MCAN1.stdFiltType = "00";
MCAN1.stdFiltID2 = 1803;
MCAN1.stdFiltID1 = 16;
MCAN1.extFiltElem = "001";
MCAN1.txBufMode = "1";
MCAN1.peripheral.$assign = "CANFD0";
MCAN1.peripheral.rxPin.$assign = "PA27";
MCAN1.peripheral.txPin.$assign = "PA26";
MCAN1.txPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric2";
MCAN1.rxPinConfig.$name = "ti_driverlib_gpio_GPIOPinGeneric3";
RTC.calMonth = "8";
RTC.calYear = 2025;
RTC.calDOW = "5";
RTC.calHour = 12;
RTC.calMin = 10;
RTC.calSec = 30;
RTC.perAlarm1Divider = "DIVIDE_128";
RTC.enabledInterrupts = ["INTERVAL_ALARM"];
RTC.enIntervalAlarm = true;
RTC.peripheral.$assign = "RTC";
SYSCTL.HFCLKSource = "HFXT";
SYSCTL.HFCLK_Freq = 48000000;
SYSCTL.HFCLKMonitor = true;
SYSCTL.SYSPLL_CLK2XEn = true;
SYSCTL.SYSPLL_CLK2XDiv = 3;
SYSCTL.forceDefaultClkConfig = true;
SYSCTL.MCLKSource = "HSCLK";
SYSCTL.CANCLKSource = "SYSPLLCLK1";
SYSCTL.SYSPLL_Pdiv = 1;
SYSCTL.SYSPLL_Qdiv = 5;
SYSCTL.SYSPLL_CLK1En = true;
SYSCTL.SYSPLL_CLK1Div = 1;
SYSCTL.enableSYSOSCFCL = true;
SYSCTL.enableROSC = true;
SYSCTL.validateClkStatus = true;
SYSCTL.SYSPLL_CLK0Div = 1;
SYSCTL.HSCLKSource = "SYSPLLCLK2X";
SYSCTL.powerPolicy = "STANDBY0";
SYSCTL.peripheral.$assign = "SYSCTL";
SYSCTL.peripheral.roscPin.$assign = "PA2";
SYSTICK.interruptEnable = true;
SYSTICK.periodEnable = true;
SYSTICK.systickEnable = true;
SYSTICK.period = 160000;
ProjectConfig.genLinker = false;
ProjectConfig.genStartup = false;
ProjectConfig.migrationCondition = true;
/**
* Pinmux solution for unlocked pins/peripherals. This ensures that minor changes to the automatic solver in a future
* version of the tool will not impact the pinmux you originally saw. These lines can be completely deleted in order to
* re-solve from scratch.
*/
GPIO1.associatedPins[0].pin.$suggestSolution = "PA15";
This is my sysconfig file.
Regrads,
Abhijeet D