Part Number: AM2634
Tool/software:
the example code for ipc notify (nortos) is having error while i builded the program ...?
[93]Building target: "ipc_notify_echo_am263x-lp_r5fss0-1_nortos_ti-arm-clang.out"
[94]Invoking: Arm Linker
[95]"C:/ti/ti_cgt_arm_llvm_4.0.1.LTS/bin/tiarmclang.exe" -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -mlittle-endian -mthumb -Os -DSOC_AM263X -g -Wall -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function -Wl,-m"ipc_notify_echo.Release.map" -Wl,-i"C:/ti/mcu_plus_sdk_am263x_10_02_00_13/source/kernel/nortos/lib" -Wl,-i"C:/ti/mcu_plus_sdk_am263x_10_02_00_13/source/drivers/lib" -Wl,-i"C:/ti/mcu_plus_sdk_am263x_10_02_00_13/source/board/lib" -Wl,-i"C:/ti/ti_cgt_arm_llvm_4.0.1.LTS/lib" -Wl,--reread_libs -Wl,--diag_suppress=10063 -Wl,--diag_wrap=off -Wl,--display_error_number -Wl,--warn_sections -Wl,--gen_xml_func_hash -Wl,--xml_link_info="ipc_notify_echo_am263x-lp_r5fss0-1_nortos_ti-arm-clang_linkInfo.xml" -Wl,--ram_model -o "ipc_notify_echo_am263x-lp_r5fss0-1_nortos_ti-arm-clang.out" "./syscfg/ti_dpl_config.o" "./syscfg/ti_drivers_config.o" "./syscfg/ti_drivers_open_close.o" "./syscfg/ti_pinmux_config.o" "./syscfg/ti_power_clock_config.o" "./syscfg/ti_board_config.o" "./syscfg/ti_board_open_close.o" "./syscfg/ti_enet_config.o" "./syscfg/ti_enet_open_close.o" "./syscfg/ti_enet_soc.o" "./syscfg/ti_enet_lwipif.o" "./syscfg/ti_sdl_config.o" "./ipc_notify_echo.o" "./main.o" -Wl,-l"syscfg/linker.cmd" -Wl,-lnortos.am263x.r5f.ti-arm-clang.release.lib -Wl,-ldrivers.am263x.r5f.ti-arm-clang.release.lib -Wl,-lboard.am263x.r5f.ti-arm-clang.release.lib -Wl,-llibc.a -Wl,-llibsysbm.a
[96]"syscfg/linker.cmd", line 128: warning #10097: memory range not found: LOG_SHM_MEM on page 0
[97]"syscfg/linker.cmd", line 127: error #10265: no valid memory range available for placement of ".bss.log_shared_mem"
[98]"syscfg/linker.cmd", line 127: error #10099-D: program will not fit into available memory, or the section contains a call site that requires a trampoline that can't be generated for this section, or the section contains padded functions. run placement with alignment fails for section ".bss.log_shared_mem" size 0x2000
[99]"syscfg/linker.cmd", line 125: warning #10097: memory range not found: USER_SHM_MEM on page 0
[100]"syscfg/linker.cmd", line 124: error #10099-D: program will not fit into available memory, or the section contains a call site that requires a trampoline that can't be generated for this section, or the section contains padded functions. run placement with alignment fails for section ".bss.user_shared_mem" size 0
[101]"syscfg/linker.cmd", line 131: warning #10097: memory range not found: RTOS_NORTOS_IPC_SHM_MEM on page 0
[102]"syscfg/linker.cmd", line 130: error #10099-D: program will not fit into available memory, or the section contains a call site that requires a trampoline that can't be generated for this section, or the section contains padded functions. run placement with alignment fails for section ".bss.ipc_vring_mem" size 0
[103]"syscfg/linker.cmd", line 134: warning #10097: memory range not found: MAILBOX_HSM on page 0
[104]"syscfg/linker.cmd", line 133: error #10099-D: program will not fit into available memory, or the section contains a call site that requires a trampoline that can't be generated for this section, or the section contains padded functions. run placement with alignment fails for section ".bss.sipc_hsm_queue_mem" size 0
[105]"syscfg/linker.cmd", line 137: warning #10097: memory range not found: MAILBOX_R5F on page 0
[106]"syscfg/linker.cmd", line 136: error #10099-D: program will not fit into available memory, or the section contains a call site that requires a trampoline that can't be generated for this section, or the section contains padded functions. run placement with alignment fails for section ".bss.sipc_secure_host_queue_mem" size 0
[107]error #10010: errors encountered during linking; "ipc_notify_echo_am263x-lp_r5fss0-1_nortos_ti-arm-clang.out" not built
[108]tiarmclang: error: tiarmlnk command failed with exit code 1 (use -v to see invocation)
[109]gmake[1]: *** [makefile:153: ipc_notify_echo_am263x-lp_r5fss0-1_nortos_ti-arm-clang.out] Error 1
[110]gmake: *** [makefile:147: all] Error 2
------ these errors are coming