Part Number: AM263P4
Other Parts Discussed in Thread: TMDSCNCD263P,
Tool/software:
I am getting following error in post processing when compiling gpio_led_blink project. The .out file builds fine and I can download on the target board (TMDSCNCD263P) via debugger and run without any issue.
Thanks
Here is the Console output of the post processing:
Building target: "gpio_led_blink.out"
Invoking: Arm Linker
"C:/Users/214008820/ti/ccs/tools/compiler/ti-cgt-armllvm_4.0.1.LTS/bin/tiarmclang.exe" -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -mlittle-endian -mthumb -DSOC_AM263PX -D_DEBUG_=1 -g -Wall -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function -Wl,-m"gpio_led_blink.Debug.map" -Wl,-i"C:/Users/214008820/ti/mcu_plus_sdk_am263px_10_02_00_15/source/kernel/nortos/lib" -Wl,-i"C:/Users/214008820/ti/mcu_plus_sdk_am263px_10_02_00_15/source/drivers/lib" -Wl,-i"C:/Users/214008820/ti/mcu_plus_sdk_am263px_10_02_00_15/source/board/lib" -Wl,-i"C:/Users/214008820/ti/ccs/tools/compiler/ti-cgt-armllvm_4.0.1.LTS/lib" -Wl,--reread_libs -Wl,--diag_suppress=10063 -Wl,--diag_wrap=off -Wl,--display_error_number -Wl,--warn_sections -Wl,--gen_xml_func_hash -Wl,--xml_link_info="gpio_led_blink_linkInfo.xml" -Wl,--ram_model -o "gpio_led_blink.out" "./syscfg/ti_dpl_config.o" "./syscfg/ti_drivers_config.o" "./syscfg/ti_drivers_open_close.o" "./syscfg/ti_pinmux_config.o" "./syscfg/ti_power_clock_config.o" "./syscfg/ti_board_config.o" "./syscfg/ti_board_open_close.o" "./syscfg/ti_enet_config.o" "./syscfg/ti_enet_open_close.o" "./syscfg/ti_enet_soc.o" "./syscfg/ti_enet_lwipif.o" "./syscfg/ti_sdl_config.o" "./gpio_led_blink.o" "./main.o" -Wl,-l"syscfg/linker.cmd" -Wl,-lnortos.am263px.r5f.ti-arm-clang.debug.lib -Wl,-ldrivers.am263px.r5f.ti-arm-clang.debug.lib -Wl,-lboard.am263px.r5f.ti-arm-clang.debug.lib -Wl,-llibc.a -Wl,-llibsysbm.a
Finished building target: "gpio_led_blink.out"
C:/Users/214008820/ti/ccs/utils/bin/gmake -C C:\Users\214008820\Documents\AM263P4_Projects3\gpio_led_blink -f makefile_ccs_bootimage_gen OUTNAME=gpio_led_blink PROFILE=Debug MCU_PLUS_SDK_PATH=C:/Users/214008820/ti/mcu_plus_sdk_am263px_10_02_00_15 CG_TOOL_ROOT=C:/Users/214008820/ti/ccs/tools/compiler/ti-cgt-armllvm_4.0.1.LTS CCS_INSTALL_DIR=C:\Users\214008820\ti\ccs CCS_IDE_MODE=desktop DEVICE=am263px
Boot image: am263px:r5fss0-0:nortos:ti-arm-clang C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.appimage ...
C:\Users\214008820\ti\ccs/tools/node/node C:/Users/214008820/ti/mcu_plus_sdk_am263px_10_02_00_15/tools/boot/out2rprc/elf2rprc.js Debug/gpio_led_blink.out >> Debug/temp_stdout_Debug.txt
C:\Users\214008820\ti\ccs/utils/cygwin/cp gpio_led_blink.rprc C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc
C:\Users\214008820\ti\ccs/utils/cygwin/cp C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc_tmp
C:\Users\214008820\ti\ccs/utils/cygwin/rm -f C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc
C:/Users/214008820/ti/mcu_plus_sdk_am263px_10_02_00_15/tools/boot/xipGen/xipGen.exe -i C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc_tmp -o C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc -x C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc_xip --flash-start-addr 0x60000000 -v > Debug/temp_stdout_Debug.txt
C:\Users\214008820\ti\ccs/tools/node/node C:/Users/214008820/ti/mcu_plus_sdk_am263px_10_02_00_15/tools/boot/multicoreImageGen/multicoreImageGen.js --devID 55 --out C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.appimage C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc@0 >> Debug/temp_stdout_Debug.txt
C:\Users\214008820\ti\ccs/tools/node/node C:/Users/214008820/ti/mcu_plus_sdk_am263px_10_02_00_15/tools/boot/multicoreImageGen/multicoreImageGen.js --devID 55 --out C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.appimage_xip C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc_xip@0 >> Debug/temp_stdout_Debug.txt
C:\Users\214008820\ti\ccs/utils/cygwin/rm -f C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.rprc_tmp
Boot multi-core ELF image: am263px:r5fss0-0:nortos:ti-arm-clang C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.mcelf ...
python C:/Users/214008820/ti/mcu_plus_sdk_am263px_10_02_00_15/tools/boot/multicore-elf/genimage.py --core-img=0:Debug/gpio_led_blink.out --output=C:/Users/214008820/Documents/AM263P4_Projects3/gpio_led_blink/Debug/gpio_led_blink.mcelf --merge-segments=true --tolerance-limit=0 --ignore-context=false --xip=0x60000000:0x68000000 --xlat=none --max-segment-size=8192
makefile_ccs_bootimage_gen:87: recipe for target 'all' failed
Traceback (most recent call last):
File "C:\Users\214008820\ti\mcu_plus_sdk_am263px_10_02_00_15\tools\boot\multicore-elf\genimage.py", line 40, in <module>
from modules.otfaecc_structs import *
File "C:\Users\214008820\ti\mcu_plus_sdk_am263px_10_02_00_15\tools\boot\multicore-elf\modules\otfaecc_structs.py", line 35, in <module>
from construct import Struct, Int16ul, Int16ub, \
Int32ul, Int32ub, Int64ul, Int64ub, Bytes, IfThenElse, If
ModuleNotFoundError: No module named 'construct'
gmake[3]: *** [all] Error 1
gmake[2]: [post-build] Error 2 (ignored)
makefile:168: recipe for target 'post-build' failed