Tool/software:
Ti LP-AM243 Ver E. We used same schematics. After load the firmware and we tested and it work the first time, turn off and turn on, all 3 boards have the problems
All 3 boards can not ping the address.
We use Serial port to verify
DMSC Firmware Version 9.2.7--v09.02.07 (Kool Koala)
DMSC Firmware revision 0x9
DMSC ABI revision 3.1
[BOOTLOADER_PROFILE] Boot Media : NOR SPI FLASH
KPI_DATA: [BOOTLOADER_PROFILE] Boot Media Clock : 100.000 MHz
KPI_DATA: [BOOTLOADER_PROFILE] Boot Image Size : 441 KB
[BOOTLOADER_PROFILE] Cores present :
r5f0-0
KPI_DATA: [BOOTLOADER PROFILE] SYSFW init : 11798us
KPI_DATA: [BOOTLOADER PROFILE] System_init : 13318us
KPI_DATA: [BOOTLOADER PROFILE] Drivers_open : 283us
KPI_DATA: [BOOTLOADER PROFILE] Board_driversOpen : 136604us
KPI_DATA: [BOOTLOADER PROFILE] Sciclient Get Version : 9848us
KPI_DATA: [BOOTLOADER PROFILE] CPU load : 46786us
KPI_DATA: [BOOTLOADER_PROFILE] SBL Total Time Taken : 218642us
Image loading done, switching to application ...
Pruicss max =3 selected PRU:3
EI_APP_CFG_setTcpip: 0x120000 EC is fatal=1, SRC:EI_APP_CFG_setTcpip:698
Error: 0x00120000, Fatal: yes