Part Number: AM263P2
Hello~~
I have documentation showing that this product(AM263P2) has been certified by TUV SUD in TI web site. Please confirm whether the following specifications are also included.
Purpose: This product is planned for development in railway interlocking systems, requiring SIL3 compliance.
Railway Certification Specifications: EN 50129 and IEC 62425
Currently, this CPU appears to mostly comply with the IEC 61508/ISO 26262 specifications for which TI has certified it. However,
1. I would like to confirm whether EN 50129 and IEC 62425 are also included.
2. I would like to request a compatibility report.
Refer to the certification in TI document
1. Product: Safety Controller
C E R T I F I C A T E No. Z10 088989 0049 Rev. 00
Parameters: Systematic capability up to ASIL D / SC 3
Hardware integrity up to ASIL D / SIL 3
Models :
AM263P4ASOKFZCZRQ1 AM263P4ACOMFZCZR
AM263P4ASONFZCZRQ1 AM263P4ACOLFZCZR
AM263P4ACONFZCZRQ1 AM263P2ACOLFZCZR
AM263P4ACOKFZCZRQ1
AM263P2ASPDFZCZRQ1
Tested according to:
IEC 61508-1:2010
IEC 61508-2:2010
ISO 26262-2:2018
ISO 26262-5:2018
ISO 26262-7:2018
ISO 26262-8:2018
ISO 26262-9:2018
Thank you
Jongho Park