Part Number: MSPM0L1228
Hi Expert,
We are testing the MSPM0L1228 in Shutdown mode, but our PCBA current consumption is still around 100 µA, which is higher than the expected MCU low-power current.
Test conditions:
- VDD = 3.3 V
- VBAT = 3.3 V
- Measured PCBA current = ~100 µA
- Power mode = Shutdown(DL_SYSCTL_setPowerPolicySHUTDOWN())
Could you please advise:
- Is there any required configuration before entering Shutdown mode to achieve the specified low-power current?
- Are there any GPIO, peripheral, clock or other modules that need to be disabled/configured before entering Shutdown?
- Are there any recommended register settings or TI example code for minimum current Shutdown operation?
- Could GPIO states, VDD/VBAT configuration or external connections cause this level of current?
Thanks
Daniel