Part Number: TIDM-1000
Dear Team,
I am facing a CE102 noise issue at 10 kHz under the Build 4 test condition.
Filter Details:
-
Dual-stage Pi filter 169uH, 1uF
-
Input Voltage Vin: 95Vac Vout: 320Vdc
Waveform Channels:
-
Yellow: R-phase Boost Current
-
Green: Vout
-
Orange: R-phase Input Current
We are observing input current distortion in the 2 A to 4 A load region. Kindly suggest potential solutions to resolve this issue.

Best regards,
Vignesh