TMS570LS1225: Mouser Tech Request - 627056

Part Number: TMS570LS1225
Other Parts Discussed in Thread: TMS570LS2124

Hi,

We have a customer who ordered p/n TMS5702124DPGEQQ1  from Mouser and they have now reported the following issues:

"PWe purchased a TMS5702124DPGEQQ1   - 1 of which got

after testing saying it was not working. We bought a replacement and
fitted it, xrayed it and it looked damaged. So bought another one - x-rayed it before fitting it and the item looked damaged.

We do not have a good working board to x-ray. If I send you the images can you speak to TI and get them to suggest if they look like a good part of if
the part indeed does look damaged?

Date Code - 2334
Lot Code - 3478059PHI"

Could you please assist?

Kind regards

Thomas Rosendahl

Mouser

S/O 627056

3.jpg
2.jpg
1.jpg

 

  • Hi Thomas,

    Image 1 (package corner) — inconclusive, flagged for review. Jagged, vein-like lighter striations along the lower perimeter/corner deviate from uniform package construction and could indicate mechanical stress, cracking, or die-attach delamination. Circular voids in the bulk region are present as well.

    Image 2 (corner with wire bonds) — inconclusive, flagged for review. The irregular silhouette and disrupted geometry near the corner tie-bar/edge boundary, with uneven material contrast, may be an expected leadframe-stamping, die-attach, or mold-lock characteristic of the PGE 144-pin LQFP package (20.0 mm × 20.0 mm body) 1, or may represent delamination, die chipping, or a wire bond anomaly.

    Image 3 (top-down die/wire-bond view) — consistent with normal construction. The small circular low-density indications in the die area are typical die-attach epoxy/solder-paste voids, and the irregular contours along the top/bottom edges of the die mount are normal die-attach fillet squeeze-out and mold-compound flow, not fracture. Bond wire looping is consistent with no evidence of sweep, bridging, or opens. This view alone does not support a damage conclusion.

    — official PGE (S-PQFP-G144) mechanical drawing for cross-reference against the customer's images 2

    Bottom line: X-ray alone is not conclusive. The die-level view looks normal; the two corner views cannot be resolved as either benign assembly features or real defects from radiography. Note that normal die-attach epoxy bleed/fillet variation and minor voiding are commonly misread as cracking by those unfamiliar with standard semiconductor package X-rays.

    Recommended Confirmation Path

    1. Known-good unit (KGU) comparison — radiograph a unit from a different date code under identical settings and overlay against the suspect corners. This is the fastest way to separate stamping/mold-lock features from true damage.
    2. C-SAM (acoustic microscopy) — the appropriate non-destructive technique to confirm or rule out delamination and cracking that X-ray cannot resolve.
    3. Electrical validation — standard functional/parametric test to establish whether the units actually fail, independent of the imaging.
    4. Formal TI Failure Analysis (FA) / RMA request — required for a definitive TI verdict. Include Date Code 2334 and Lot Code 3478059PHI; lot trace code details appear on the part markings and shipping labels and should be referenced in the filing 3. Return the suspect units (including the one that failed test) so TI can perform C-SAM and decap.

    • TI cannot declare these parts damaged or acceptable from the submitted X-rays. One image shows normal assembly features; two corner images show anomalies that require C-SAM to resolve.
    • The customer should not scrap or re-order further units on the basis of these radiographs alone.
    • The actionable next step is a formal FA/RMA submission with the suspect units, Date Code 2334, and Lot Code 3478059PHI.
    • Supporting context: TMS5702124DPGEQQ1 (generic TMS570LS2124), 65 nm CMOS, PGE 144-pin QFP assembled at TI Philippines, has passed all AEC-Q100/JEDEC qualification tests with zero failures — including C1 Wire Bond Shear, C2 Wire Bond Pull, C3 Solderability, C4 Physical Dimensions, Biased/Unbiased HAST, Temperature Cycle, and High Temp Storage Life — across cumulative sample sizes up to ~52,924 units 4. Package materials are standard for PGE: NiPdAu lead finish, copper/epoxy die-attach with silver filler, copper leadframe, fused-silica-filled epoxy mold compound, Au/Pd/Cu bond wire — several of which produce irregular X-ray contrast without being defects 4.

    Evidence gaps to be transparent about: This qualification data is generic and does not certify the specific shipment. No lot-specific record exists in TI's quality report for Date Code 2334 / Lot Code 3478059PHI, and no TI documentation or E2E forum thread was found describing a known issue, escalation path, or FA history tied to this date/lot code for this device. Three failures across three separately purchased units is also an unusual pattern that warrants checking the customer's board-level handling (MSL bake/reflow profile, ESD, mechanical stress during placement) in parallel with the FA request — nothing in the retrieved evidence addresses their assembly process.


    1. TMS570LS1225 Datasheet (SPNS191B)
    2. TMS570LS1225 Datasheet — PGE Mechanical Drawing
    3. TMS570LS1225 Datasheet — Packaging Information
    4. TI Quality, Reliability & Packaging Report — TMS5702124DPGEQQ1

    Best Regards,

    Zackary Fleenor