Other Parts Discussed in Thread: TMS570LS3137
For formation of short signals on an output of port of general purpose I used the DMA module in a mode of block transmission. Serial transmission of data array to port was made for testing of working capacity { 0,1,0,1,0,1,0,1,0,1,0,1,0,1,0,1 }. The following pattern was as a result watched approximately:
to what appearance of time delays between transmission of 4 words can be connected?
DMA module initialization:
DMA_GR1_ARRAY[16] = { 0,1,0,1,0,1,0,1,0,1,0,1,0,1,0,1 };
void DMA_Packet_Init(void)
{
TDMA dmast;
dmast.chan = 13;
dmast.reqline = 13;
dmast.lnf = 1;
dmast.lnb = 16;
dmast.src = (unsigned long)DMA_GR1_ARRAY;
dmast.dst = (unsigned long)&gioPORTA->DOUT;
dmast.chain = 0;
dmast.addmr = ADDR_INC1;
dmast.addmw = ADDR_FIXED;
dmast.ttype = BLOCK_TRANSFER;
dmast.eioff_dst = 0;
dmast.eioff_src = 0;
dmast.fioff_dst = 0;
dmast.fioff_src = 0;
dmast.prio = 1;
DMA_Init(&dmast);
}
void DMA_Init(TDMA * dma)
{
register uint32_t i=0,j=0;
dmaReqAssign(dma->chan,dma->reqline);
dmaRAMREG->PCP[dma->chan].ISADDR = dma->src; // src
dmaRAMREG->PCP[dma->chan].IDADDR = dma->dst; // dst
dmaRAMREG->PCP[dma->chan].ITCOUNT = ((dma->lnf) << 16) | dma->lnb;
dmaRAMREG->PCP[dma->chan].CHCTRL = (ACCESS_32_BIT << 14)|
(ACCESS_32_BIT << 12)|
((dma->ttype) << 8 )|
((dma->addmr) << 3 )| // src
((dma->addmw) << 1 )| // dst
(AUTOINIT_OFF);
dmaRAMREG->PCP[dma->chan].CHCTRL |= ((dma->chain) << 16);
dmaRAMREG->PCP[dma->chan].EIOFF = ((dma->eioff_dst) << 16) | (dma->eioff_src);
dmaRAMREG->PCP[dma->chan].FIOFF = ((dma->fioff_dst) << 16) | (dma->fioff_src);
i = (dma->chan) >> 3; /* Find the register to write */
j = (dma->chan) -(i << 3); /* Find the offset of the 4th bit */
j = 7 -j; /* Reverse the order of the 4th bit offset */
j = j<<2; /* Find the bit location of the 4th bit to write*/
dmaREG->PAR[i] &= ~(0xf<<j);
dmaREG->PAR[i] |= (4<<j);
dmaREG->CHPRIOS |= (dma->prio) << (dma->chan); // prioritet
}