I got angle value from HWAG.
But always this end point angle value( 359º ~ 0º)is not fixed.
So I want to get solution about this problem.
//////////////////////////////////////////////
Test specification
Tooth Wheel : 180
Missing Tooth : 1
Actual Tooth : 179
Input frequency : 4.5 KHz
Input pulse Duty : 50%
CPU : RM48
//////////////////////////////////////////////
picture about This Problem
<In case of normal of End Point Angle value>
<In case of abnormality of End Point Angle value>