Other Parts Discussed in Thread: SW-TM4C
I was checking MSP430 variants and found they have so many USB related app notes and example :
App notes
Softwares:
| MSP430_USB_Developers_Package Product Downloads | |||
| Title | Description | Size | |
| MSP430USBDevelopersPackage_4_20_00.zip | USB 4_20_00 Stack and Examples | 40796K | |
| USB Descriptor Tool Installers | |||
![]() |
DescriptorTool-4_20_00-Setup.exe | Windows Descriptor Tool Installer | 56848K |
![]() |
DescriptorTool-4_20_00-Linux-x86-Install | Linux Descriptor Tool Installer | 19600K |
| USB Collateral Installers | |||
![]() |
MSP430_USB_Firmware_Upgrade_Example-1.3.1.1-Setup.exe | Firmware Upgrade Example (Windows-only Commercial licensed) | 10284K |
| Python_Firmware_Upgrader-4_20_00.zip | Python based Firmware Upgrade Example (Open Source Licensed) | 6688K | |
| Java_HID_Demo-4_20_00.zip | |||
For TM4C123 with LaunchPad EK-TM4C123 , are there such resources available ? especially the nice USB descriptor tool, etc...
Thanks !