Hi,
We have recently migrated from a Tiva 123 to a Tiva 129 for a battery powered product. We have compared the Tiva power consumption between the the two processors, and the Tiva 129 is consuming about 50mW more power when active (74mW for Tiva 123 vs. 121mW for Tiva 129). The functionality between the two processors is identical, and the Tiva 123 is operating at 50MHz while the Tiva 129 is operating at 48MHz. Note that all unused peripherals are turned off. Being a battery powered product, this increase in power is very significant for our product's battery life.
Can you provide an explanation for the notable increase in power consumption and any suggestions for hardware/software changes to minimize or eliminate this increased power consumption?
Thanks for the support.
Ryan Thompson