Other Parts Discussed in Thread: TM4C123GH6PM
Here is the output of the console:
**** Build of configuration Debug for project Blinke ****
"C:\\ti\\ccsv6\\utils\\bin\\gmake" -k all
'Building file: ../main.c'
'Invoking: ARM Compiler'
"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.2/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me --include_path="C:/StellarisWare" --include_path="C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.2/include" -g --gcc --define=ccs="ccs" --define=PART_TM4C123GH6PM --display_error_number --diag_warning=225 --diag_wrap=off --preproc_with_compile --preproc_dependency="main.pp" "../main.c"
"../main.c", line 17: fatal error #1965: cannot open source file "sysctl.h"
1 catastrophic error detected in the compilation of "../main.c".
Compilation terminated.
>> Compilation failure
gmake: *** [main.obj] Error 1
'Building file: ../tm4c123gh6pm_startup_ccs.c'
'Invoking: ARM Compiler'
"C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.2/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 --abi=eabi -me --include_path="C:/StellarisWare" --include_path="C:/ti/ccsv6/tools/compiler/ti-cgt-arm_5.2.2/include" -g --gcc --define=ccs="ccs" --define=PART_TM4C123GH6PM --display_error_number --diag_warning=225 --diag_wrap=off --preproc_with_compile --preproc_dependency="tm4c123gh6pm_startup_ccs.pp" "../tm4c123gh6pm_startup_ccs.c"
'Finished building: ../tm4c123gh6pm_startup_ccs.c'
' '
gmake: Target `all' not remade because of errors.
**** Build Finished ****