Hello, TI Experts,
Our customer starts to design prototype board based-on TMS570LC4357-EVM(TMDX570LC43HDK).
They also design external circuit for protecting reset and power domain failure.
(ex: Regulator-IC broken case)
So, They sent us questions about out of Recommended Operating Condition(Vcc)specification
behavior and functional safety MCU design concept for Hercules(TMS570LC4357) .
Their understanding is as follows based on datasheet(SPNS195C);
6.2.2 Voltage Monitor Operation
" Voltage monitoring thresholds : VCC-high {max2.1V,min1.4V} , VCC-low {max1.13V, min 0.75V}".
So, As Functional Safety MCU, TMS570LC4357 all functions are guaranteed and work properly from 0.75V to 2.1V.
Is their understanding correct?
If some restrictions exist, please tell us the restrictions with TMS570LC4357-MCU design concept
from a point of view of Functional Safety.
Best regards,