Part Number: TMS570LC4357
In "SPNU563-May 2014" Section 21.2.6.3, Table 21-15, the following example is provided. "a request for a 32-bit word would require four external access when ASIZE=0".
1) Is this four separate bus transactions with EMIF_nCS[n] going high between each transaction?
2) Will a request for a 32-bit word require two external access when ASIZE=1?
3) Is there a timing diagram showing this behavior?