Part Number: EK-TM4C123GXL
Tool/software: Code Composer Studio
Hi people,
I'm facing a problem, my program is designed to enable 3 timers. These 3 timers I'm splitting into pairs to generate a total of 6 periodic interrupts. The problem is that when I configure the last timer, it enters the Fault ISR as soon as the processor reads the TimerConfigure line. What's causing this? It's some limitation, or I'm missing some configuration?
Stack size is 4096, I tested with and without ROM, I'm using UART_BUFFERED.
The main code is as it follows:
int main(void)
{
MAP_SysCtlClockSet(SYSCTL_SYSDIV_2_5 | SYSCTL_USE_PLL | SYSCTL_OSC_MAIN | SYSCTL_XTAL_16MHZ);
MAP_FPUEnable();
MAP_FPULazyStackingEnable();
MAP_IntMasterEnable();
init_all_periph();
config_UART(UART0, SYSTEM, 921600);
config_LED();
config_Display1602();
config_TIMER0();
config_TIMER1();
config_TIMER2();
config_WTIMER1();
config_HibernateRTC();
init_Cronometro();
for(;;);
}
The code for initializing the peripherals:
inline void init_all_periph(void)
{
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_GPIOA);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_GPIOA);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOA);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_GPIOA));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_GPIOB);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_GPIOB);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOB);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_GPIOB));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_GPIOC);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_GPIOC);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOC);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_GPIOC));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_GPIOD);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_GPIOD);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOD);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_GPIOD));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_GPIOE);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_GPIOE);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOE);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_GPIOE));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_GPIOF);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_GPIOF);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_GPIOF);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_GPIOF));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_TIMER0);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_TIMER0);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_TIMER0);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_TIMER0));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_TIMER1);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_TIMER1);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_TIMER1);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_TIMER1));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_TIMER2);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_TIMER2);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_TIMER2);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_TIMER2));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_WTIMER0);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_WTIMER0);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_WTIMER0);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_WTIMER0));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_ADC0);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_ADC0);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_ADC0);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_ADC0));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_PWM0);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_PWM0);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_PWM0);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_PWM0));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_PWM1);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_PWM1);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_PWM1);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_PWM1));
MAP_SysCtlPeripheralDisable(SYSCTL_PERIPH_HIBERNATE);
MAP_SysCtlPeripheralReset(SYSCTL_PERIPH_HIBERNATE);
MAP_SysCtlPeripheralEnable(SYSCTL_PERIPH_HIBERNATE);
while(!MAP_SysCtlPeripheralReady(SYSCTL_PERIPH_HIBERNATE));
}
The code for initializing the timers is given below:
/*
* TIMERA 3Hz
* TIMERB 2Hz
*/
inline void config_TIMER0(void)
{
MAP_TimerConfigure(TIMER0_BASE, TIMER_CFG_SPLIT_PAIR | TIMER_CFG_A_PERIODIC | TIMER_CFG_B_PERIODIC);
MAP_TimerLoadSet(TIMER0_BASE, TIMER_A, (MAP_SysCtlClockGet()/3) -1);
MAP_TimerLoadSet(TIMER0_BASE, TIMER_B, (MAP_SysCtlClockGet()/2) -1);
MAP_IntDisable(INT_TIMER0A);
MAP_IntDisable(INT_TIMER0B);
MAP_TimerIntDisable(TIMER0_BASE, TIMER_TIMA_TIMEOUT | TIMER_TIMB_TIMEOUT);
MAP_IntPendClear(INT_TIMER0A);
MAP_IntPendClear(INT_TIMER0B);
MAP_TimerIntClear(TIMER0_BASE, TIMER_TIMA_TIMEOUT | TIMER_TIMB_TIMEOUT);
MAP_IntPrioritySet(INT_TIMER0A, 0x40);
MAP_IntPrioritySet(INT_TIMER0B, 0x60);
MAP_TimerIntEnable(TIMER0_BASE, TIMER_TIMA_TIMEOUT | TIMER_TIMB_TIMEOUT);
MAP_IntEnable(INT_TIMER0A);
MAP_IntEnable(INT_TIMER0B);
while(!MAP_IntIsEnabled(INT_TIMER0A) || !MAP_IntIsEnabled(INT_TIMER0B));
MAP_TimerEnable(TIMER0_BASE, TIMER_BOTH);
}
/*
* TIMERA 100Hz
* TIMERB 10Hz
*/
inline void config_TIMER1(void)
{
MAP_TimerConfigure(TIMER1_BASE, TIMER_CFG_SPLIT_PAIR | TIMER_CFG_A_PERIODIC | TIMER_CFG_B_PERIODIC);
MAP_TimerLoadSet(TIMER1_BASE, TIMER_A, (MAP_SysCtlClockGet()/100) -1);
MAP_TimerLoadSet(TIMER1_BASE, TIMER_B, (MAP_SysCtlClockGet()/10) -1);
MAP_IntDisable(INT_TIMER1A);
MAP_IntDisable(INT_TIMER1B);
MAP_TimerIntDisable(TIMER1_BASE, TIMER_TIMA_TIMEOUT | TIMER_TIMB_TIMEOUT);
MAP_IntPendClear(INT_TIMER1A);
MAP_IntPendClear(INT_TIMER1B);
MAP_TimerIntClear(TIMER1_BASE, TIMER_TIMA_TIMEOUT | TIMER_TIMB_TIMEOUT);
MAP_TimerIntEnable(TIMER1_BASE, TIMER_TIMA_TIMEOUT | TIMER_TIMB_TIMEOUT);
MAP_IntEnable(INT_TIMER1A);
MAP_IntEnable(INT_TIMER1B);
while(!MAP_IntIsEnabled(INT_TIMER1A) || !MAP_IntIsEnabled(INT_TIMER1B));
MAP_TimerEnable(TIMER1_BASE, TIMER_BOTH);
}
/*
* TIMERA 1Hz
* TIMERB 50Hz
*/
inline void config_TIMER2(void)
{
MAP_TimerConfigure(TIMER2_BASE, TIMER_CFG_SPLIT_PAIR | TIMER_CFG_A_PERIODIC | TIMER_CFG_B_PERIODIC);
MAP_TimerLoadSet(TIMER2_BASE, TIMER_A, (MAP_SysCtlClockGet()/1) -1);
MAP_TimerLoadSet(TIMER2_BASE, TIMER_B, (MAP_SysCtlClockGet()/50) -1);
MAP_IntDisable(INT_TIMER2A);
MAP_IntDisable(INT_TIMER2B);
MAP_TimerIntDisable(TIMER2_BASE, TIMER_TIMA_TIMEOUT | TIMER_TIMB_TIMEOUT);
MAP_IntPendClear(INT_TIMER2A);
MAP_IntPendClear(INT_TIMER2B);
MAP_TimerIntClear(TIMER2_BASE, TIMER_TIMA_TIMEOUT | TIMER_TIMB_TIMEOUT);
MAP_TimerIntEnable(TIMER2_BASE, TIMER_TIMA_TIMEOUT | TIMER_TIMB_TIMEOUT);
MAP_IntEnable(INT_TIMER2A);
MAP_IntEnable(INT_TIMER2B);
while(!MAP_IntIsEnabled(INT_TIMER2A) || !MAP_IntIsEnabled(INT_TIMER2B));
MAP_TimerEnable(TIMER2_BASE, TIMER_BOTH);
}
Thanks!