Part Number: TM4C1294NCPDT
We are currently using CCSv5 and CCSv7 and the following tools:
1. XDS100v2,
2. XDS560v2 LAN and USB,
3. XDS510
Can you please clarify if same tools can be used for TM4C1294NCPDT as well?
If not, please suggest appropriate tool chain.
On the TI portal, I see a variant description for CCS and XDS100V2 as below:
Code Composer Studio (CCS) Integrated Development Environment (IDE) for TM4x ARM MCUs
XDS100v2 JTAG Debug Probe (ARM version)
Do we need these variants or we can use CCSv7 and standard 14 pin XDS100v2?