Part Number: TMS570LS1227
Other Parts Discussed in Thread: TMS570LS20216, HALCOGEN, TMS570LS3137
Tool/software: Starterware
Have anyone implement Flexray network by TMS570LS1227?
The same flexray file are builded in TMS570LS1227/TMSLS20216, TMS570LS1227 TX null frame, but TMS570LS20216 TX slot with payload data.
All the GTU / massage RAM config is same configuration. (Same file)
Cluster parament in below
| Parameters | Val(Hex/Dec) | Unit |
| Number of nodes in the cluster | 0xF/15 | # |
| Data rate | 10 | Mbps |
| Number of channels | 2 | # |
| Number of Microticks / cycle : pMicroPerCycle | 0x186A0/100000 | # |
| Number of sync nodes maximum in a cluster : gSyncnodeMax | 0xF/15 | # |
| Number of Macroticks / cycle : gMacroPerCycle | 0x94C/2500 | # |
| Offset Correction Start : gOffsetCorrectionStart - 1 | 0x947/2375d | MT |
| Network Idle time Start : gMacroPerCycle - gdNIT - 1 | 0x8c9/2249 | MT |
| Delay compensation channel A : pDelayCompensation[A] | 3 | μT |
| Delay compensation channel B : pDelayCompensation[B] | 3 | μT |
| Cluster drift damping : pClusterDriftDamping | 1 | μT |
| Decoding Correction : pDecodingCorrection | 0x38/56 | μT |
| Accepted startup range : pdAcceptedStartupRange | 0xCD/205 | μT |
| Maximum oscillator drift : pdMaxDrift | 0x12dh/ | μT |
| Static slot length : gdStaticSlot | 0x96/150 | MT |
| Number of Static slots : gNumberOfStaticSlots | 0xF/15 | # |
| Minislot length : gdMinislot | 4 | MT |
| Number of Minislots : gNumberOfMinislots | 0 | # |
| Minislot Action Point : gdMinislotActionPointOffset | 2 | MT |
| Action Point offset : gdActionPointOffset | 2 | MT |
| Maximum offset correction : pOffsetCorrectionOut | 205 | μT |
| Maximum rate correction : pRateCorrectionOut | 337 | μT |
| External offset correction control : vExternOffsetControl | 0 | Yes / No |
| External Rate Correction Control : vExternRateControl | 0 | Yes / No |
| External offset correction : pExternOffsetCorrection | 0 | μT |
| External rate correction : pExternRateCorrection | 0 | μT |
| gdSampleClockPeriod | 12.5 | ns |
| Number of samples per Microtick : pSamplesPerMicrotick | 2 | # |
| Wake up Symbol Receive Window length : gdWakeupSymbolRxWindow | 0 | bit times |
| Repetitions of Transmission of wake up pattern : pWakeupPattern | 0 | # |
| Wake up Symbol Receive Idle : gdWakeupSymbolRxIdle | 0 | bit times |
| Wake up Symbol Receive Low : gdWakeupSymbolRxLow | 0 | bit times |
| Wake up Symbol Transmit Idle : gdWakeupSymbolTxIdle | 0 | bit times |
| Wake up Symbol Transmit Low : gdWakeupSymbolTxLow | 0 | bit times |
| Static Frame data length : gPayloadLengthStatic | 0x3C/60 | 2 bytes |
| Number of Coldstart attempts : gColdStartAttempts | 0x1F/31 | # |
| Passive to Active : pAllowPassiveToActive | 0xF/15 | # |