Part Number: RM57L843
Hello,
The data sheet for the RM57 indicates MibSPI can only achive a maximum rate of 25MHz, but the part can be configured to run at higher rates.
Section: 7.11.4 MibSPI/SPI Master Mode I/O Timing Specifications.
Is the data sheet correct and speeds above 25MHz are not supported?