Part Number: TM4C129CNCPDT
Other Parts Discussed in Thread: HDC1080, HDC1080EVM, TM4C129CNCPDT, TM4C1294NCPDT, TM4C129ENCPDT
Hardware: Tiva C Series TM4C1294 LaunchPad and the HDC1080 humidity sensor from the HDC1080EVM evaluation module. I have the appropriate pullup resistors on SCL and SDA
Very simple (or so I thought): I've been trying to build C:\ti\TivaWare_C_Series-2.1.0.12573\examples\peripherals\i2c\master_slave_loopback.c (my main.c below) so I can talk to this I2C humidity sensor.
This code composer is driving me crazy. I've been beating on this for the past two days. I've included everything conceivable in the include paths.
I've used CCS before but maybe 6 years ago. I'm not a total noob in development environments. But I've mostly been doing Verilog and some hardware design.
Here is the contents of console with the offending errors:
**** Build of configuration Debug for project i2c example ****
"E:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O
'Building file: "../tm4c129cncpdt_startup_ccs.c"'
'Invoking: ARM Compiler'
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me -O2 --include_path="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/lib" --include_path="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156/inc" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156/utils" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/ccs/Debug" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156" --include_path="E:/ti/ccsv7/ccs_base/arm/include" --preinclude="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h" --preinclude="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdarg.h" --preinclude="C:/ti/TivaWare_C_Series-2.1.3.156/utils/uartstdio.h" --preinclude="C:/ti/TivaWare_C_Series-2.1.3.156/inc/tm4c129cncpdt.h" --define=ccs="ccs" --define=PART_TM4C129CNCPDT -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="tm4c129cncpdt_startup_ccs.d_raw" "../tm4c129cncpdt_startup_ccs.c"
'Finished building: "../tm4c129cncpdt_startup_ccs.c"'
'Building file: "../main.c"'
'Invoking: ARM Compiler'
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me -O2 --include_path="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/lib" --include_path="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156/inc" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156/utils" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/ccs/Debug" --include_path="C:/ti/TivaWare_C_Series-2.1.3.156" --include_path="E:/ti/ccsv7/ccs_base/arm/include" --preinclude="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h" --preinclude="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdarg.h" --preinclude="C:/ti/TivaWare_C_Series-2.1.3.156/utils/uartstdio.h" --preinclude="C:/ti/TivaWare_C_Series-2.1.3.156/inc/tm4c129cncpdt.h" --define=ccs="ccs" --define=PART_TM4C129CNCPDT -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi --preproc_with_compile --preproc_dependency="main.d_raw" "../main.c"
'Finished building: "../main.c"'
'Building target: "i2c example.out"'
'Invoking: ARM Linker'
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me -O2 --preinclude="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h" --preinclude="E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdarg.h" --preinclude="C:/ti/TivaWare_C_Series-2.1.3.156/utils/uartstdio.h" --preinclude="C:/ti/TivaWare_C_Series-2.1.3.156/inc/tm4c129cncpdt.h" --define=ccs="ccs" --define=PART_TM4C129CNCPDT -g --gcc --diag_warning=225 --diag_wrap=off --display_error_number --abi=eabi -z -m"i2c example.map" --heap_size=0 --stack_size=512 -i"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/lib" -i"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include" -i"C:/ti/TivaWare_C_Series-2.1.3.156/inc" -i"C:/ti/TivaWare_C_Series-2.1.3.156/utils" -i"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/ccs/Debug" -i"C:/ti/TivaWare_C_Series-2.1.3.156" -i"E:/ti/ccsv7/ccs_base/arm/include" --reread_libs --diag_wrap=off --display_error_number --warn_sections --xml_link_info="i2c example_linkInfo.xml" --rom_model -o "i2c example.out" "./main.obj" "./tm4c129cncpdt_startup_ccs.obj" "../tm4c129cncpdt.cmd" -l"C:/ti/TivaWare_C_Series-2.1.3.156/driverlib/ccs/Debug/driverlib.lib" -llibc.a -l"C:/ti/TivaWare_C_Series-2.1.3.156/inc/tm4c129cncpdt.h" -l"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h" -l"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdarg.h" -l"C:/ti/TivaWare_C_Series-2.1.3.156/utils/uartstdio.h"
<Linking>
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 42: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 42: error #10008-D: cannot find file "signed"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 42: error #10008-D: cannot find file "char"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 42: error #10008-D: cannot find file "int8_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 42: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 43: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 43: error #10008-D: cannot find file "unsigned"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 43: error #10008-D: cannot find file "char"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 43: error #10008-D: cannot find file "uint8_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 43: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 44: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 44: error #10008-D: cannot find file "short"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 44: error #10008-D: cannot find file "int16_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 44: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 45: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 45: error #10008-D: cannot find file "unsigned"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 45: error #10008-D: cannot find file "short"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 45: error #10008-D: cannot find file "uint16_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 45: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 46: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 46: error #10008-D: cannot find file "int"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 46: error #10008-D: cannot find file "int32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 46: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 47: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 47: error #10008-D: cannot find file "unsigned"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 47: error #10008-D: cannot find file "int"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 47: error #10008-D: cannot find file "uint32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 47: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 50: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 50: error #10008-D: cannot find file "long"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 50: error #10008-D: cannot find file "long"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 50: error #10008-D: cannot find file "int64_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 50: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 51: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 51: error #10008-D: cannot find file "unsigned"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 51: error #10008-D: cannot find file "long"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 51: error #10008-D: cannot find file "long"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 51: error #10008-D: cannot find file "uint64_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 51: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 55: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 55: error #10008-D: cannot find file "int8_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 55: error #10008-D: cannot find file "int_least8_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 55: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 56: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 56: error #10008-D: cannot find file "uint8_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 56: error #10008-D: cannot find file "uint_least8_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 56: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 58: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 58: error #10008-D: cannot find file "int16_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 58: error #10008-D: cannot find file "int_least16_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 58: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 59: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 59: error #10008-D: cannot find file "uint16_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 59: error #10008-D: cannot find file "uint_least16_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 59: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 60: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 60: error #10008-D: cannot find file "int32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 60: error #10008-D: cannot find file "int_least32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 60: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 61: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 61: error #10008-D: cannot find file "uint32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 61: error #10008-D: cannot find file "uint_least32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 61: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 64: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 64: error #10008-D: cannot find file "int64_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 64: error #10008-D: cannot find file "int_least64_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 64: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 65: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 65: error #10008-D: cannot find file "uint64_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 65: error #10008-D: cannot find file "uint_least64_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 65: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 69: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 69: error #10008-D: cannot find file "int32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 69: error #10008-D: cannot find file "int_fast8_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 69: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 70: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 70: error #10008-D: cannot find file "uint32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 70: error #10008-D: cannot find file "uint_fast8_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 70: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 71: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 71: error #10008-D: cannot find file "int32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 71: error #10008-D: cannot find file "int_fast16_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 71: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 72: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 72: error #10008-D: cannot find file "uint32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 72: error #10008-D: cannot find file "uint_fast16_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 72: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 74: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 74: error #10008-D: cannot find file "int32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 74: error #10008-D: cannot find file "int_fast32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 74: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 75: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 75: error #10008-D: cannot find file "uint32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 75: error #10008-D: cannot find file "uint_fast32_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 75: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 78: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 78: error #10008-D: cannot find file "int64_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 78: error #10008-D: cannot find file "int_fast64_t"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 78: error #10021-D: expecting filename, option, MEMORY, or SECTIONS instead of ";"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 79: error #10008-D: cannot find file "typedef"
"E:/ti/ccsv7/tools/compiler/ti-cgt-arm_16.9.6.LTS/include/stdint.h", line 79: error #10008-D: cannot find file "uint64_t"
fatal error #99900: error limit reached; 100 errors detected
>> Compilation failure
makefile:147: recipe for target 'i2c example.out' failed
gmake[1]: *** [i2c example.out] Error 1
makefile:143: recipe for target 'all' failed
gmake: *** [all] Error 2
**** Build Finished ****