Part Number: TM4C1294NCPDT
Hi,
the two timer match interrupts are missing from the official tivaware/driverlib documentation, because they are missing in the comments of TimerIntEnable(). See below for a patch that fixes this issue.
KR
driverlib/timer.c | 2 ++
1 file changed, 2 insertions(+)
diff --git a/driverlib/timer.c b/driverlib/timer.c
index 1b7f12a..c4d6028 100644
--- a/driverlib/timer.c
+++ b/driverlib/timer.c
@@ -1454,10 +1454,12 @@ TimerIntUnregister(uint32_t ui32Base, uint32_t ui32Timer)
//! - \b TIMER_TIMA_DMA - Timer A uDMA complete
//! - \b TIMER_CAPB_EVENT - Capture B event interrupt
//! - \b TIMER_CAPB_MATCH - Capture B match interrupt
+//! - \b TIMER_TIMB_MATCH - Timer B match interrupt
//! - \b TIMER_TIMB_TIMEOUT - Timer B timeout interrupt
//! - \b TIMER_RTC_MATCH - RTC interrupt mask
//! - \b TIMER_CAPA_EVENT - Capture A event interrupt
//! - \b TIMER_CAPA_MATCH - Capture A match interrupt
+//! - \b TIMER_TIMA_MATCH - Timer A match interrupt
//! - \b TIMER_TIMA_TIMEOUT - Timer A timeout interrupt
//!
//! \return None.